(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Welding Leather Apron

Welding Leather Apron

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KG-476

  • Product Model
    Aprons (Full Chest)
  • Specifications
    Heat-Resistant
  • Color
    White
  • Length (cm)
    80
  • Material
    Cow Split Leather
  • Internal Capacity
    1 pc.
Part Number
KG-476
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 1,296.00

APRONS 1 Piece(s) 3 Day(s) 1 pc.

Basic Specifications

Product Description

A split cow leather apron that is indispensable in protecting the body from oil or sparks when welding.
[Features]
· The apron is made from durable split cow leather.
· Since the material feels good to the touch, it can be used for long periods without causing fatigue.
· Made from split cow leather.
· Size: H800.
[Applications]
· Welding, etc.
· Protects the body from heat and sparks when welding.

Specifications of KG-476

  • Product Model
    Aprons (Full Chest)
  • Specifications
    Heat-Resistant
  • Color
    White
  • Length (cm)
    80
  • Material
    Cow Split Leather
  • Internal Capacity
    1 pc.
Part Number
KG-476
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 1,296.00

APRONS 1 Piece(s) 3 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1