(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kozuchi cow split leather welding apron

Kozuchi cow split leather welding apron

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KG-475

  • Product Model
    Below the waist
  • Specifications
    Heat-Resistant
  • Color
    White
  • Length (cm)
    55
  • Material
    Cow Split Leather
  • Internal Capacity
    1 pc.
Part Number
KG-475
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 754.58

APRONS 1 Piece(s) 3 Day(s) 1 pc.

Basic Specifications

Product Description

[Features]
·This product can protect you from the heat and fire of welding work.
·Welding apron, apron

Specifications of KG-475

  • Product Model
    Below the waist
  • Specifications
    Heat-Resistant
  • Color
    White
  • Length (cm)
    55
  • Material
    Cow Split Leather
  • Internal Capacity
    1 pc.
Part Number
KG-475
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 754.58

APRONS 1 Piece(s) 3 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1