(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multipurpose Brush (Synthetic Fiber)

Multipurpose Brush (Synthetic Fiber)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 52595

  • Product Type
    Other
  • Material (hair)
    Chemical Fiber
  • Hair length(mm)
    35
  • Brush width(mm)
    50
  • JAN Code
    4957549349816
  • Amount Of Content
    1 pc.
Part Number
52595
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 84.57

BRUSHES FOR VARNISH PAINT 1 Piece(s) 3 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Other
  • Material (hair)
    Chemical Fiber
  • Hair length(mm)
    35
  • Brush width(mm)
    50
  • JAN Code
    4957549349816
  • Amount Of Content
    1 pc.

Product Description

It is a convenient brush that can be used for a variety of applications. [Features]·Can be used for water-based, oil-based, and varnish. [Materials]·Synthetic fiber.

Specifications of 52595

  • Product Type
    Other
  • Material (hair)
    Chemical Fiber
  • Hair length(mm)
    35
  • Brush width(mm)
    50
  • JAN Code
    4957549349816
  • Amount Of Content
    1 pc.
Part Number
52595
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 84.57

BRUSHES FOR VARNISH PAINT 1 Piece(s) 3 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1