(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

For Proler Exterior 20 (820537)

For Proler Exterior 20 (820537)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
820537
820539
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Roller Size
(Inch)
JAN Code Amount Of Content

฿ 180.16

PAINT ROLLERS(MIDDLE ROLLER) 1 Piece(s) 7 Day(s) 7 4957549222515 1 pc.

฿ 207.01

PAINT ROLLERS(MIDDLE ROLLER) 1 Piece(s) 7 Day(s) 9 4957549222522 1 pc.

Basic Specifications

  • Material
    Polyester
  • Hair length(mm)
    20
  • Application
    Exterior
  • Bristle type
    Medium Long Bristle
  • Amount Of Content
    1 pc.

Product Description

The nap length is 20 mm so that uneven surfaces can be coated evenly.

[Features]
· A low cost regular roller for exteriors.

Part Number
820537
820539
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Roller Size
(Inch)
JAN Code Amount Of Content

฿ 180.16

PAINT ROLLERS(MIDDLE ROLLER) 1 Piece(s) 7 Day(s) 7 4957549222515 1 pc.

฿ 207.01

PAINT ROLLERS(MIDDLE ROLLER) 1 Piece(s) 7 Day(s) 9 4957549222522 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1