(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cap with Flange (PA1413-M)

Cap with Flange (PA1413-M)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PA1413-L
PA1413-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Head Circumference
(mm)
Trusco Code Amount Of Content

฿ 1,653.00

CAPS & MASKS FOR CLEAN ROOM 1 Piece(s) 12 Day(s) L 58 451-5421 1 pc.

฿ 1,384.00

CAPS & MASKS FOR CLEAN ROOM 1 Piece(s) 12 Day(s) M 56 451-5439 1 pc.

Basic Specifications

  • Product Type
    Cap
  • Specifications
    Cap included
  • Charge Process
    Included
  • Color
    White
  • Features
    It is a hood cap using Pleata 4 (fabric of taffeta which emphasizes breathability). It is made of polyester long fabric and conductive thread is used at 4.5 mm pitch.
  • Remark
    ISO Class 7 (Fed/STD Class 10000) Equivalent
  • Material Quality
    Polyester
  • Mass(g)
    66
  • Amount Of Content
    1 pc.

Product Description

• Product Model: Cap
• Specification: Fastener
• Charge Processing: Included
• Color: White
• Feature: It is a hood cap using Pleata 4 (fabric of taffeta which emphasizes breathability). It is made of polyester long fabric and conductive thread is used at 4.5 mm pitch.

Part Number
PA1413-L
PA1413-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Head Circumference
(mm)
Trusco Code Amount Of Content

฿ 1,653.00

CAPS & MASKS FOR CLEAN ROOM 1 Piece(s) 12 Day(s) L 58 451-5421 1 pc.

฿ 1,384.00

CAPS & MASKS FOR CLEAN ROOM 1 Piece(s) 12 Day(s) M 56 451-5439 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1