1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide V Drill, Short Size for H7 (Part Number)

Carbide V Drill, Short Size for H7
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,958.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For more precise, more efficient operation. Twisted V drill to support next generation high speed machining. A drill with oil hole that makes full use of state-of-the-art technology.

 

Part Number
OVDS-0060
OVDS-0160-1
OVDS-0160-2
OVDS-0160-3
OVDS-0170-1
OVDS-0170-2
OVDS-0170-3
OVDS-0180-1
OVDS-0180-2
OVDS-0180-3
OVDS-0190-1
OVDS-0190-2
OVDS-0190-3
OVDS-0200-1
OVDS-0200-2
OVDS-0200-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank diameter (d)
(mm)
Shank tolerance Drill Diameter Crossing

฿ 5,958.00

OMI HIGH PRECISION TOOLS 1 Piece(s) 1 Day(s) 6357560~-0.008+0.007~+0.004

฿ 999,999,999.00

OMI HIGH PRECISION TOOLS 1 Piece(s) Quote 16.01-----

฿ 999,999,999.00

OMI HIGH PRECISION TOOLS 1 Piece(s) Quote 16.02-----

฿ 999,999,999.00

OMI HIGH PRECISION TOOLS 1 Piece(s) Quote 16.03-----

฿ 999,999,999.00

OMI HIGH PRECISION TOOLS 1 Piece(s) Quote 17.01-----

฿ 999,999,999.00

OMI HIGH PRECISION TOOLS 1 Piece(s) Quote 17.02-----

฿ 999,999,999.00

OMI HIGH PRECISION TOOLS 1 Piece(s) Quote 17.03-----

฿ 999,999,999.00

OMI HIGH PRECISION TOOLS 1 Piece(s) Quote 18.01-----

฿ 999,999,999.00

OMI HIGH PRECISION TOOLS 1 Piece(s) Quote 18.02-----

฿ 999,999,999.00

OMI HIGH PRECISION TOOLS 1 Piece(s) Quote 18.03-----

฿ 999,999,999.00

OMI HIGH PRECISION TOOLS 1 Piece(s) Quote 19.01-----

฿ 999,999,999.00

OMI HIGH PRECISION TOOLS 1 Piece(s) Quote 19.02-----

฿ 999,999,999.00

OMI HIGH PRECISION TOOLS 1 Piece(s) Quote 19.03-----

฿ 999,999,999.00

OMI HIGH PRECISION TOOLS 1 Piece(s) Quote 20.01-----

฿ 999,999,999.00

OMI HIGH PRECISION TOOLS 1 Piece(s) Quote 20.02-----

฿ 999,999,999.00

OMI HIGH PRECISION TOOLS 1 Piece(s) Quote 20.03-----

Loading...

  1. 1

Basic Information

work material Cast Iron / Aluminum / Copper Tool Material Type Carbide Shank Type End Mill Shank
Coating Y/N NA With/without Oil Hole NA Torsional Angle Right blade straight blade
Number of flutes 6