(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The three-flute structure that does not easily chatter allows everything from plunging to grooving without steps.
· Capable of high speed machining with both rotation and feed at least twice that of the 30° helix angle square end mill.
Part Number |
---|
OES3S-0010 |
OES3S-0020 |
OES3S-0030 |
OES3S-0040 |
OES3S-0050 |
OES3S-0060 |
OES3S-0070 |
OES3S-0080 |
OES3S-0090 |
OES3S-0100 |
OES3S-0120 |
OES3S-0140 |
OES3S-0160 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (L2) (mm) | Shank diameter (d) (mm) | Overall length (L1) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 1 | 3 | 6 | 60 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 2 | 6 | 6 | 60 | ||
฿ 1,458.57 | OMI END MILLS | 1 Piece(s) | 14 Day(s) | 3 | 8 | 6 | 60 | ||
฿ 1,537.14 | OMI END MILLS | 1 Piece(s) | 20 Day(s) | 4 | 11 | 6 | 60 | ||
฿ 1,690.00 | OMI END MILLS | 1 Piece(s) | 14 Day(s) | 5 | 13 | 6 | 60 | ||
฿ 1,611.43 | OMI END MILLS | 1 Piece(s) | 14 Day(s) | 6 | 13 | 6 | 60 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 7 | 16 | 8 | 70 | ||
฿ 2,725.71 | OMI END MILLS | 1 Piece(s) | 14 Day(s) | 8 | 19 | 8 | 75 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 9 | 19 | 10 | 80 | ||
฿ 3,302.86 | OMI END MILLS | 1 Piece(s) | 14 Day(s) | 10 | 22 | 10 | 80 | ||
฿ 3,992.86 | OMI END MILLS | 1 Piece(s) | 19 Day(s) | 12 | 22 | 12 | 100 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 14 | 26 | 12 | 100 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 16 | 32 | 16 | 105 |
Loading...
work material | general steel / Quenched and tempered steel / Cast Iron / Aluminum | Number of flutes(sheet) | 3 | Type | Square |
---|---|---|---|---|---|
Machining Application | Side / Groove / Plunging (Z feed) | Blade tip shape | Sharp Edge | Torsion Angle (θ) | Powerful Torsion (45°-60°) |
Coating Details | OC Coated | Torsion Angle details | Right Torsion 45° |
How can we improve?
How can we improve?