(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A versatile 2-flute long type which keeps manufacturing costs low and meets customers' needs.
· With a long-neck 2-flute end mill and blade length of 4D, it supports deep engraving.
Part Number |
---|
OES2L-0010 |
OES2L-0020 |
OES2L-0030 |
OES2L-0040 |
OES2L-0050 |
OES2L-0060 |
OES2L-0080 |
OES2L-0100 |
OES2L-0120 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (L2) (mm) | Shank diameter (d) (mm) | Overall length (L1) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 1 | 4 | 4 | 45 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 2 | 8 | 4 | 45 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 3 | 12 | 6 | 50 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 4 | 16 | 6 | 60 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 5 | 20 | 6 | 60 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 6 | 24 | 6 | 60 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 8 | 32 | 8 | 100 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 10 | 40 | 10 | 100 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 12 | 48 | 12 | 100 |
Loading...
work material | general steel / Quenched and tempered steel / Cast Iron | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Machining Application | Side / Groove | Blade tip shape | Sharp Edge | Torsion Angle (θ) | Standard torsion (30-40°) |
Coating Details | OC Coated | Torsion Angle details | Right Torsion 30° |
How can we improve?
How can we improve?