1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OMI Drill Reamer 5D 6-Flute / Long Size (Part Number)

OMI Drill Reamer 5D 6-Flute / Long Size
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For more precise, more efficient operation.

Part Number
ODR6L-0030-OH
ODR6L-0040-OH
ODR6L-0050-OH
ODR6L-0060-OH
ODR6L-0070-OH
ODR6L-0080-OH
ODR6L-0090-OH
ODR6L-0100-OH
ODR6L-0110-OH
ODR6L-0120-OH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank diameter (d)
(mm)

฿ 999,999,999.00

OMI DRILLS 1 Piece(s) Quote 321583

฿ 999,999,999.00

OMI DRILLS 1 Piece(s) Quote 428654

฿ 999,999,999.00

OMI DRILLS 1 Piece(s) Quote 535795

฿ 999,999,999.00

OMI DRILLS 1 Piece(s) Quote 642866

฿ 999,999,999.00

OMI DRILLS 1 Piece(s) Quote 749937

฿ 999,999,999.00

OMI DRILLS 1 Piece(s) Quote 8561008

฿ 999,999,999.00

OMI DRILLS 1 Piece(s) Quote 9631139

฿ 999,999,999.00

OMI DRILLS 1 Piece(s) Quote 107012010

฿ 999,999,999.00

OMI DRILLS 1 Piece(s) Quote 117713411

฿ 999,999,999.00

OMI DRILLS 1 Piece(s) Quote 128414112

Loading...

  1. 1

Basic Information

work material general steel / Stainless Steel / Cast Iron Tool Material Type Carbide Shank Type straight shank
Coating Y/N Available Coating Type Other With/without Oil Hole Available
Drill Diameter Crossing +0.005~0 Torsional Angle Right Torsion 30° Coating Details OD Coated
Number of flutes 6