(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Mini (MTO-1108C)

Metal Mini (MTO-1108C)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MTO-1108C
MTO-1112C
MTO-1115C
MTO-1118C
MTO-5508C
MTO-5512C
MTO-5515C
MTO-5518C
MTO-8008C
MTO-8012C
MTO-8015C
MTO-8018C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Height
(mm)
Uniform Loading Capacity per Shelf
(kg)
Size : Frontage x Depth x Height
(mm)
Shelf
(Sheets)
Mass
(kg)
Amount Of Content

฿ 5,160.00

STEEL SHELVING FOR PIPE 1 Piece(s) 10 Day(s) 911 ~ 1,199 ~ 900 50 kg 1100×350×830 3 10.2 1 unit

฿ 6,219.00

STEEL SHELVING FOR PIPE 1 Piece(s) 12 Day(s) 911 ~ 1,199 1,201 ~ 1,499 50 kg 1100×350×1260 4 14.1 1 unit

฿ 6,777.00

STEEL SHELVING FOR PIPE 1 Piece(s) 12 Day(s) 911 ~ 1,199 1,201 ~ 1,499 50 kg 1100×350×1490 4 14.6 1 unit

฿ 8,329.00

STEEL SHELVING FOR PIPE 1 Piece(s) 10 Day(s) 911 ~ 1,199 1,501 ~ 1,799 50 kg 1100×350×1745 5 17.9 1 unit

฿ 3,028.00

STEEL SHELVING FOR PIPE 1 Piece(s) 10 Day(s) ~ 599 ~ 900 75 kg 550×350×830 3 6.54 1 unit

฿ 3,628.00

STEEL SHELVING FOR PIPE 1 Piece(s) 10 Day(s) ~ 599 1,201 ~ 1,499 75 kg 550×350×1260 4 8.9 1 unit

฿ 4,225.00

STEEL SHELVING FOR PIPE 1 Piece(s) 12 Day(s) ~ 599 1,201 ~ 1,499 75 kg 550×350×1490 4 9.5 1 unit

฿ 3,434.00

STEEL SHELVING FOR PIPE 1 Piece(s) 22 Day(s) ~ 599 1,501 ~ 1,799 75 kg 550×350×1745 5 11.1 1 unit

฿ 3,686.00

STEEL SHELVING FOR PIPE 1 Piece(s) 10 Day(s) 611 ~ 899 ~ 900 75 kg 800×350×830 3 7.6 1 unit

฿ 4,185.00

STEEL SHELVING FOR PIPE 1 Piece(s) 12 Day(s) 611 ~ 899 1,201 ~ 1,499 75 kg 800×350×1260 4 10.4 1 unit

฿ 4,502.00

STEEL SHELVING FOR PIPE 1 Piece(s) 12 Day(s) 611 ~ 899 1,201 ~ 1,499 75 kg 800×350×1490 4 11.46 1 unit

฿ 6,093.00

STEEL SHELVING FOR PIPE 1 Piece(s) 12 Day(s) 611 ~ 899 1,501 ~ 1,799 75 kg 800×350×1745 5 13.4 1 unit

Basic Specifications

  • Depth(mm)
    301 ~ 449
  • Product Model
    Rack
  • Pole Diameter(mm)
    19
  • Material
    Main Body: Steel (Chrome Plating Finish); Shelf Fixing Parts: ABS Resin
  • Features
    Can be easily assembled without using nails or screws.
  • Features 2
    The height of the shelf can be changed as desired.
  • Features 3
    With convenient casters for movement.
  • Amount Of Content
    1 unit

Product Description

Mesh shelving rack with a chrome-plated finish.
[Features]
· Can be combined with other metal rack components and separately-sold parts to create a customized rack system.
· 35 cm deep, this mini metal rack is the perfect size for storing clothing, electronics, etc. Shelf height can be adjusted as required.
· The unit has casters for convenient movement and easy floor cleaning.
· Extremely rust resistant. · The thickness of the nickel plating is a unique feature. Outstandingly durable.
· Requires assembly by customer.
[Applications]
· Multi-purpose shelves.
* MTO-IH138 is "Metal Mini TV Stand".

Part Number
MTO-1108C
MTO-1112C
MTO-1115C
MTO-1118C
MTO-5508C
MTO-5512C
MTO-5515C
MTO-5518C
MTO-8008C
MTO-8012C
MTO-8015C
MTO-8018C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Height
(mm)
Uniform Loading Capacity per Shelf
(kg)
Size : Frontage x Depth x Height
(mm)
Shelf
(Sheets)
Mass
(kg)
Amount Of Content

฿ 5,160.00

STEEL SHELVING FOR PIPE 1 Piece(s) 10 Day(s) 911 ~ 1,199 ~ 900 50 kg 1100×350×830 3 10.2 1 unit

฿ 6,219.00

STEEL SHELVING FOR PIPE 1 Piece(s) 12 Day(s) 911 ~ 1,199 1,201 ~ 1,499 50 kg 1100×350×1260 4 14.1 1 unit

฿ 6,777.00

STEEL SHELVING FOR PIPE 1 Piece(s) 12 Day(s) 911 ~ 1,199 1,201 ~ 1,499 50 kg 1100×350×1490 4 14.6 1 unit

฿ 8,329.00

STEEL SHELVING FOR PIPE 1 Piece(s) 10 Day(s) 911 ~ 1,199 1,501 ~ 1,799 50 kg 1100×350×1745 5 17.9 1 unit

฿ 3,028.00

STEEL SHELVING FOR PIPE 1 Piece(s) 10 Day(s) ~ 599 ~ 900 75 kg 550×350×830 3 6.54 1 unit

฿ 3,628.00

STEEL SHELVING FOR PIPE 1 Piece(s) 10 Day(s) ~ 599 1,201 ~ 1,499 75 kg 550×350×1260 4 8.9 1 unit

฿ 4,225.00

STEEL SHELVING FOR PIPE 1 Piece(s) 12 Day(s) ~ 599 1,201 ~ 1,499 75 kg 550×350×1490 4 9.5 1 unit

฿ 3,434.00

STEEL SHELVING FOR PIPE 1 Piece(s) 22 Day(s) ~ 599 1,501 ~ 1,799 75 kg 550×350×1745 5 11.1 1 unit

฿ 3,686.00

STEEL SHELVING FOR PIPE 1 Piece(s) 10 Day(s) 611 ~ 899 ~ 900 75 kg 800×350×830 3 7.6 1 unit

฿ 4,185.00

STEEL SHELVING FOR PIPE 1 Piece(s) 12 Day(s) 611 ~ 899 1,201 ~ 1,499 75 kg 800×350×1260 4 10.4 1 unit

฿ 4,502.00

STEEL SHELVING FOR PIPE 1 Piece(s) 12 Day(s) 611 ~ 899 1,201 ~ 1,499 75 kg 800×350×1490 4 11.46 1 unit

฿ 6,093.00

STEEL SHELVING FOR PIPE 1 Piece(s) 12 Day(s) 611 ~ 899 1,501 ~ 1,799 75 kg 800×350×1745 5 13.4 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1