(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Rack (Shelf) (SE-1218)

Metal Rack (Shelf) (SE-1218)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SE-1215
SE-1218
SE-6009
SE-6012
SE-7512
SE-7515
SEM-5508
SEM-5512
SEM-5515
SEM-8008
SEM-8012
SEM-8015
SEM-8018
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Height
(mm)
Depth
(mm)
Uniform Loading Capacity per Shelf
(kg)
Size : Frontage x Depth x Height
(mm)
Pole Diameter
(mm)
Shelf
(Sheets)
Mass
(kg)
Amount Of Content

฿ 7,790.00

STEEL SHELVING FOR PIPE 1 Piece(s) 10 Day(s) 1200 1,501 ~ 1,799 450 ~ 460 75 kg 1200×460×1560 25 4 20 1 unit

฿ 9,608.00

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1200 1,800 ~ 450 ~ 460 75 kg 1200×460×1835 25 5 24.7 1 unit

฿ 2,831.00

STEEL SHELVING FOR PIPE 1 Piece(s) 10 Day(s) 600 ~ 610 901 ~ 1,199 301 ~ 449 100 kg 610×360×950 25 3 8.4 1 unit

฿ 3,422.00

STEEL SHELVING FOR PIPE 1 Piece(s) 10 Day(s) 600 ~ 610 1,201 ~ 1,499 301 ~ 449 100 kg 610×360×1250 25 4 11.1 1 unit

฿ 3,844.00

STEEL SHELVING FOR PIPE 1 Piece(s) 12 Day(s) 611 ~ 899 1,201 ~ 1,499 301 ~ 449 100 kg 760×360×1250 25 4 11.5 1 unit

฿ 4,124.00

STEEL SHELVING FOR PIPE 1 Piece(s) 10 Day(s) 611 ~ 899 1,501 ~ 1,799 301 ~ 449 100 kg 760×360×1560 25 4 12.5 1 unit

฿ 2,680.00

STEEL SHELVING FOR PIPE 1 Piece(s) 10 Day(s) ~ 599 ~ 900 301 ~ 449 50 kg 550×350×830 19 3 5.4 1 unit

฿ 3,331.00

STEEL SHELVING FOR PIPE 1 Piece(s) 12 Day(s) ~ 599 1,201 ~ 1,499 301 ~ 449 50 kg 550×350×1260 19 4 7.6 1 unit

฿ 4,111.00

STEEL SHELVING FOR PIPE 1 Piece(s) 12 Day(s) ~ 599 1,201 ~ 1,499 301 ~ 449 50 kg 550×350×1490 19 4 8.1 1 unit

฿ 3,237.00

STEEL SHELVING FOR PIPE 1 Piece(s) 12 Day(s) 611 ~ 899 ~ 900 301 ~ 449 50 kg 800×350×830 19 3 6.3 1 unit

฿ 4,012.00

STEEL SHELVING FOR PIPE 1 Piece(s) 12 Day(s) 611 ~ 899 1,201 ~ 1,499 301 ~ 449 50 kg 800×350×1260 19 4 8.8 1 unit

฿ 4,027.00

STEEL SHELVING FOR PIPE 1 Piece(s) 12 Day(s) 611 ~ 899 1,201 ~ 1,499 301 ~ 449 50 kg 800×350×1490 19 4 9.3 1 unit

฿ 5,408.00

STEEL SHELVING FOR PIPE 1 Piece(s) 12 Day(s) 611 ~ 899 1,501 ~ 1,799 301 ~ 449 50 kg 800×350×1745 19 5 11.3 1 unit

Basic Specifications

  • Product Model
    Rack
  • Material
    Main Body: Steel (Chrome Plating Finish); Shelf Fixing Parts: ABS Resin
  • Features
    Can be easily assembled without using nails or screws.
  • Features 2
    The height of the shelf can be changed as desired.
  • Features 3
    Convenient casters for movement, and adjusters for permanent installation, are attached.
  • Amount Of Content
    1 unit

Product Description

Mesh shelving rack with a chrome-plated finish.
[Features]
· Can be combined with other metal rack components and separately-sold parts to create a customized rack system.
· Includes casters that are convenient for moving the unit, and permanently-mounted adjusters.
· Pole diameter: 19 mm and 25 mm lightweight types.
· Stylish design with a chrome-plated finish that fits in well with room interiors.
· Shelves can be repositioned to suit the stored items.
· Requires assembly by customer.
[Applications]
· Can be used for multiple purposes.

Part Number
SE-1215
SE-1218
SE-6009
SE-6012
SE-7512
SE-7515
SEM-5508
SEM-5512
SEM-5515
SEM-8008
SEM-8012
SEM-8015
SEM-8018
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Height
(mm)
Depth
(mm)
Uniform Loading Capacity per Shelf
(kg)
Size : Frontage x Depth x Height
(mm)
Pole Diameter
(mm)
Shelf
(Sheets)
Mass
(kg)
Amount Of Content

฿ 7,790.00

STEEL SHELVING FOR PIPE 1 Piece(s) 10 Day(s) 1200 1,501 ~ 1,799 450 ~ 460 75 kg 1200×460×1560 25 4 20 1 unit

฿ 9,608.00

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1200 1,800 ~ 450 ~ 460 75 kg 1200×460×1835 25 5 24.7 1 unit

฿ 2,831.00

STEEL SHELVING FOR PIPE 1 Piece(s) 10 Day(s) 600 ~ 610 901 ~ 1,199 301 ~ 449 100 kg 610×360×950 25 3 8.4 1 unit

฿ 3,422.00

STEEL SHELVING FOR PIPE 1 Piece(s) 10 Day(s) 600 ~ 610 1,201 ~ 1,499 301 ~ 449 100 kg 610×360×1250 25 4 11.1 1 unit

฿ 3,844.00

STEEL SHELVING FOR PIPE 1 Piece(s) 12 Day(s) 611 ~ 899 1,201 ~ 1,499 301 ~ 449 100 kg 760×360×1250 25 4 11.5 1 unit

฿ 4,124.00

STEEL SHELVING FOR PIPE 1 Piece(s) 10 Day(s) 611 ~ 899 1,501 ~ 1,799 301 ~ 449 100 kg 760×360×1560 25 4 12.5 1 unit

฿ 2,680.00

STEEL SHELVING FOR PIPE 1 Piece(s) 10 Day(s) ~ 599 ~ 900 301 ~ 449 50 kg 550×350×830 19 3 5.4 1 unit

฿ 3,331.00

STEEL SHELVING FOR PIPE 1 Piece(s) 12 Day(s) ~ 599 1,201 ~ 1,499 301 ~ 449 50 kg 550×350×1260 19 4 7.6 1 unit

฿ 4,111.00

STEEL SHELVING FOR PIPE 1 Piece(s) 12 Day(s) ~ 599 1,201 ~ 1,499 301 ~ 449 50 kg 550×350×1490 19 4 8.1 1 unit

฿ 3,237.00

STEEL SHELVING FOR PIPE 1 Piece(s) 12 Day(s) 611 ~ 899 ~ 900 301 ~ 449 50 kg 800×350×830 19 3 6.3 1 unit

฿ 4,012.00

STEEL SHELVING FOR PIPE 1 Piece(s) 12 Day(s) 611 ~ 899 1,201 ~ 1,499 301 ~ 449 50 kg 800×350×1260 19 4 8.8 1 unit

฿ 4,027.00

STEEL SHELVING FOR PIPE 1 Piece(s) 12 Day(s) 611 ~ 899 1,201 ~ 1,499 301 ~ 449 50 kg 800×350×1490 19 4 9.3 1 unit

฿ 5,408.00

STEEL SHELVING FOR PIPE 1 Piece(s) 12 Day(s) 611 ~ 899 1,501 ~ 1,799 301 ~ 449 50 kg 800×350×1745 19 5 11.3 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1