(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Rack MR (MR-1212)

Metal Rack MR (MR-1212)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • If the items on the shelves are concentrated in one location, the load resistance will be halved. Be sure to distribute the load evenly on the shelves. If using this unit with casters, only load the unit to half its maximum load capacity
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MR-1209
MR-1212
MR-1215DJ SALE
MR-1215J
MR-1218DJ SALE
MR-1218J
MR-1509 SALE
MR-1512 SALE
MR-1515DJ SALE
MR-1515J SALE
MR-1518J SALE
MR-6509
MR-6512J
MR-6515J
MR-6518J
MR-9009
MR-9012J
MR-9015J
MR-9018DJ SALE
MR-9018J
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Height
(mm)
Depth
(mm)
Uniform Loading Capacity per Shelf
(kg)
Size : Frontage x Depth x Height
(mm)
Shelf
(Sheets)
Mass
(kg)
Amount Of Content

฿ 7,815.00

STEEL SHELVING FOR PIPE 1 Piece(s) 10 Day(s) 1200 ~ 900 450 ~ 460 125 kg 1200×460×900 3 17 1 unit

฿ 8,853.00

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1200 1200 450 ~ 460 125 kg 1200×460×1200 4 23 1 unit

฿ 13,757.00

฿ 12,656.44

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1200 1,501 ~ 1,799 600 ~ 125 kg 1200×610×1510 4 33.4 1 unit

฿ 9,535.00

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1200 1,501 ~ 1,799 450 ~ 460 125 kg 1200×460×1510 4 23.5 1 unit

฿ 16,828.00

฿ 15,481.76

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1200 1,501 ~ 1,799 600 ~ 125 kg 1200×610×1790 5 21 1 unit

฿ 11,319.00

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1200 1,501 ~ 1,799 450 ~ 460 125 kg 1200×460×1785 5 29.5 1 unit

฿ 12,606.00

฿ 11,597.52

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1500 ~ 900 450 ~ 460 100 kg 1500×460×900 3 24.3 1 unit

฿ 14,396.00

฿ 13,244.32

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1500 1200 450 ~ 460 100 kg 1500×460×1200 4 32.2 1 unit

฿ 18,921.00

฿ 17,407.32

STEEL SHELVING FOR PIPE 1 Piece(s) 10 Day(s) 1500 1,501 ~ 1,799 600 ~ 100 kg 1500×610×1510 4 19 1 unit

฿ 15,070.00

฿ 13,864.40

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1500 1,501 ~ 1,799 450 ~ 460 100 kg 1500×460×1510 4 33.7 1 unit

฿ 16,935.00

฿ 15,580.20

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1500 1,501 ~ 1,799 450 ~ 460 100 kg 1500×460×1785 5 41.5 1 unit

฿ 5,328.76

STEEL SHELVING FOR PIPE 4 Piece(s) 9 Day(s) 611 ~ 899 ~ 900 301 ~ 449 250 kg 660×360×900 3 11 1 unit

฿ 4,200.00

STEEL SHELVING FOR PIPE 1 Piece(s) 22 Day(s) 611 ~ 899 1200 301 ~ 449 250 kg 660×360×1200 4 14.5 1 unit

฿ 6,547.00

STEEL SHELVING FOR PIPE 1 Piece(s) 10 Day(s) 611 ~ 899 1,501 ~ 1,799 301 ~ 449 250 kg 660×360×1510 4 15.2 1 unit

฿ 7,973.00

STEEL SHELVING FOR PIPE 1 Piece(s) 10 Day(s) 611 ~ 899 1,501 ~ 1,799 301 ~ 449 250 kg 660×360×1785 5 18.5 1 unit

฿ 5,483.00

STEEL SHELVING FOR PIPE 1 Piece(s) 10 Day(s) 900 ~ 910 ~ 900 450 ~ 460 250 kg 910×460×900 3 14.5 1 unit

฿ 6,586.00

STEEL SHELVING FOR PIPE 1 Piece(s) 10 Day(s) 900 ~ 910 1200 450 ~ 460 250 kg 910×460×1200 4 19.3 1 unit

฿ 6,972.00

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 900 ~ 910 1,501 ~ 1,799 450 ~ 460 250 kg 910×460×1510 4 20.3 1 unit

฿ 13,783.00

฿ 12,680.36

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 900 ~ 910 1,501 ~ 1,799 600 ~ 250 kg 910×610×1790 5 31.4 1 unit

฿ 8,932.00

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 900 ~ 910 1,501 ~ 1,799 450 ~ 460 250 kg 910×460×1785 5 25 1 unit

Basic Specifications

  • Product Model
    Rack
  • Pole Diameter(mm)
    25
  • Material
    Main Body: Steel (Chrome Plating Finish); Shelf Fixing Parts: ABS Resin
  • Features
    Can be easily assembled without using nails or screws.
  • Features 2
    The height of the shelf can be changed as desired.
  • Amount Of Content
    1 unit

Product Description

A mesh shelving rack with an attractive chrome-plated finish that fits in well with room interiors. Can be used in all sorts of settings, such as living rooms, kitchens, etc.
[Features]
· Metal rack with a chrome-plated finish.
· Can be combined with other metal rack components and separately-sold parts to create a customized rack system. Shelf height can be adjusted as desired.
· Easy to assemble, using no screws or nails.
· Extremely rust resistant. Steel (chrome-plated), ABS resin.
· The thickness of the nickel plating is a unique feature. Outstandingly durable.
· Requires assembly by customer.
[Applications]
· Multi-purpose shelves.

Part Number
MR-1209
MR-1212
MR-1215DJ SALE
MR-1215J
MR-1218DJ SALE
MR-1218J
MR-1509 SALE
MR-1512 SALE
MR-1515DJ SALE
MR-1515J SALE
MR-1518J SALE
MR-6509
MR-6512J
MR-6515J
MR-6518J
MR-9009
MR-9012J
MR-9015J
MR-9018DJ SALE
MR-9018J
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Height
(mm)
Depth
(mm)
Uniform Loading Capacity per Shelf
(kg)
Size : Frontage x Depth x Height
(mm)
Shelf
(Sheets)
Mass
(kg)
Amount Of Content

฿ 7,815.00

STEEL SHELVING FOR PIPE 1 Piece(s) 10 Day(s) 1200 ~ 900 450 ~ 460 125 kg 1200×460×900 3 17 1 unit

฿ 8,853.00

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1200 1200 450 ~ 460 125 kg 1200×460×1200 4 23 1 unit

฿ 13,757.00

฿ 12,656.44

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1200 1,501 ~ 1,799 600 ~ 125 kg 1200×610×1510 4 33.4 1 unit

฿ 9,535.00

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1200 1,501 ~ 1,799 450 ~ 460 125 kg 1200×460×1510 4 23.5 1 unit

฿ 16,828.00

฿ 15,481.76

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1200 1,501 ~ 1,799 600 ~ 125 kg 1200×610×1790 5 21 1 unit

฿ 11,319.00

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1200 1,501 ~ 1,799 450 ~ 460 125 kg 1200×460×1785 5 29.5 1 unit

฿ 12,606.00

฿ 11,597.52

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1500 ~ 900 450 ~ 460 100 kg 1500×460×900 3 24.3 1 unit

฿ 14,396.00

฿ 13,244.32

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1500 1200 450 ~ 460 100 kg 1500×460×1200 4 32.2 1 unit

฿ 18,921.00

฿ 17,407.32

STEEL SHELVING FOR PIPE 1 Piece(s) 10 Day(s) 1500 1,501 ~ 1,799 600 ~ 100 kg 1500×610×1510 4 19 1 unit

฿ 15,070.00

฿ 13,864.40

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1500 1,501 ~ 1,799 450 ~ 460 100 kg 1500×460×1510 4 33.7 1 unit

฿ 16,935.00

฿ 15,580.20

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1500 1,501 ~ 1,799 450 ~ 460 100 kg 1500×460×1785 5 41.5 1 unit

฿ 5,328.76

STEEL SHELVING FOR PIPE 4 Piece(s) 9 Day(s) 611 ~ 899 ~ 900 301 ~ 449 250 kg 660×360×900 3 11 1 unit

฿ 4,200.00

STEEL SHELVING FOR PIPE 1 Piece(s) 22 Day(s) 611 ~ 899 1200 301 ~ 449 250 kg 660×360×1200 4 14.5 1 unit

฿ 6,547.00

STEEL SHELVING FOR PIPE 1 Piece(s) 10 Day(s) 611 ~ 899 1,501 ~ 1,799 301 ~ 449 250 kg 660×360×1510 4 15.2 1 unit

฿ 7,973.00

STEEL SHELVING FOR PIPE 1 Piece(s) 10 Day(s) 611 ~ 899 1,501 ~ 1,799 301 ~ 449 250 kg 660×360×1785 5 18.5 1 unit

฿ 5,483.00

STEEL SHELVING FOR PIPE 1 Piece(s) 10 Day(s) 900 ~ 910 ~ 900 450 ~ 460 250 kg 910×460×900 3 14.5 1 unit

฿ 6,586.00

STEEL SHELVING FOR PIPE 1 Piece(s) 10 Day(s) 900 ~ 910 1200 450 ~ 460 250 kg 910×460×1200 4 19.3 1 unit

฿ 6,972.00

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 900 ~ 910 1,501 ~ 1,799 450 ~ 460 250 kg 910×460×1510 4 20.3 1 unit

฿ 13,783.00

฿ 12,680.36

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 900 ~ 910 1,501 ~ 1,799 600 ~ 250 kg 910×610×1790 5 31.4 1 unit

฿ 8,932.00

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 900 ~ 910 1,501 ~ 1,799 450 ~ 460 250 kg 910×460×1785 5 25 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1