(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Office Chest Height 554 mm/630 mm

Office Chest Height 554 mm/630 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 2,566.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
OCE-600R
OCE-S700R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number of Drawers Height
(mm)
Drawer Specifications
(Rack(s))
Drawer Inner Dimensions
(mm)
Caster Mounting Height
(mm)
Features Amount Of Content

฿ 2,566.00

CHESTS 1 Piece(s) 10 Day(s) 6 630 Medium: 6 Medium: 260X360X77 680 This type has 6 middle drawers, suitable for desk side. 1 unit

฿ 2,609.00

CHESTS 1 Piece(s) 10 Day(s) 7 554 Shallow Model: 7 Shallow Model: 260X360X55 604 This type has 7 shallow drawers, suitable for under desk. 1 unit

Basic Specifications

  • Frontage (mm)
    ~ 500
  • Color
    Light Gray
  • Frontage Details(mm)
    320
  • Depth(mm)
    390
  • Material(Top Board / Frame)
    Polypropylene Resin (45% Recycled)
  • Material(Drawer)
    Styrene resin (Uses 45% Recycled PS)
  • Mass(kg)
    4
  • Amount Of Content
    1 unit

Product Description

Eco-friendly office storage cabinet made from recycled materials.
[Features]
· Filing cabinet that is more lightweight than conventional models with a new drawer front design.
· Optimal for desk-side use.
[Applications]
· Optimal for storing items within reach of a desk.

Part Number
OCE-600R
OCE-S700R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number of Drawers Height
(mm)
Drawer Specifications
(Rack(s))
Drawer Inner Dimensions
(mm)
Caster Mounting Height
(mm)
Features Amount Of Content

฿ 2,566.00

CHESTS 1 Piece(s) 10 Day(s) 6 630 Medium: 6 Medium: 260X360X77 680 This type has 6 middle drawers, suitable for desk side. 1 unit

฿ 2,609.00

CHESTS 1 Piece(s) 10 Day(s) 7 554 Shallow Model: 7 Shallow Model: 260X360X55 604 This type has 7 shallow drawers, suitable for under desk. 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1