(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sanquin Palette with Caster Type (SC-2S)

Sanquin Palette with Caster Type (SC-2S)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SC-2S
SCS-3S SALE
SCS-5S SALE
SCS-6S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Nominal Dimensions (Depth)
(mm)
Nominal Dimensions (Opening)
(mm)
Nominal Dimensions (Height)
(mm)
Usable Inner Dimensions (Depth)
(mm)
Effective Inner Dimensions (Frontage)
(mm)
Usable Inner Dimensions (Height)
(mm)
Wire Net Pitch
(mm)
Mass
(kg)
Amount Of Content

฿ 21,015.49

NET PALLETS 1 Piece(s) 40 Day(s) 650 900 780 600 850 530 50×50 47 1 unit

฿ 21,201.74

฿ 18,038.44

NET PALLETS 1 Piece(s) 40 Day(s) 800 1000 950 750 950 700 50×100 53 1 unit

฿ 25,332.70

฿ 23,531.55

NET PALLETS 1 Piece(s) 40 Day(s) 1050 1050 1100 1000 1000 850 50×100 70 1 unit

฿ 38,031.12

฿ 37,156.40

NET PALLETS 1 Piece(s) 40 Day(s) 1100 1500 1200 1050 1450 950 50×100 104 1 unit

Basic Specifications

  • Material (Body)
    Steel
  • Maximum Loading Capacity(kg)
    500
  • Product Model
    Mesh Pallet
  • Wire Diameter(mm)
    6
  • Caster Diam.(φ)
    150
  • Door
    Semi-Open
  • Amount Of Content
    1 unit

Product Description

A mesh net pallet with casters.
[Features]
· With casters for easy light work and cargo movement. A mesh structure that makes it lightweight with excellent strength.
· Easy to assemble and saves space when stored while folded. Up to 2 levels can be stacked while stationary if within the load size.
· Material: Steel. Surface treatment: Trivalent chromium electro zinc plating.
· Specifications: 2 fixed wheels, 2 free wheels (with stoppers and free stoppers as standard equipment).
[Applications]
· Storage and transportation of plastic items, agricultural products, seafood, boxed products, metal products, etc.
· Can be moved by means other than using a forklift by attaching the casters.

Part Number
SC-2S
SCS-3S SALE
SCS-5S SALE
SCS-6S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Nominal Dimensions (Depth)
(mm)
Nominal Dimensions (Opening)
(mm)
Nominal Dimensions (Height)
(mm)
Usable Inner Dimensions (Depth)
(mm)
Effective Inner Dimensions (Frontage)
(mm)
Usable Inner Dimensions (Height)
(mm)
Wire Net Pitch
(mm)
Mass
(kg)
Amount Of Content

฿ 21,015.49

NET PALLETS 1 Piece(s) 40 Day(s) 650 900 780 600 850 530 50×50 47 1 unit

฿ 21,201.74

฿ 18,038.44

NET PALLETS 1 Piece(s) 40 Day(s) 800 1000 950 750 950 700 50×100 53 1 unit

฿ 25,332.70

฿ 23,531.55

NET PALLETS 1 Piece(s) 40 Day(s) 1050 1050 1100 1000 1000 850 50×100 70 1 unit

฿ 38,031.12

฿ 37,156.40

NET PALLETS 1 Piece(s) 40 Day(s) 1100 1500 1200 1050 1450 950 50×100 104 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Frequently Asked Questions (FAQ)

Question: How many level can I stack the product?
Answer: Within load capacity, they can be stacked up to two levels when they are immobile. (load capacity is the total of two units)
Question: How are the casters mounted?
Answer: The casters are mounted with bolts and nuts to the caster plates which are then welded to the bottom of the mesh pallet.