(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sanquin Palette New Multi Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 13,735.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CM-3 SALE
CML-4 SALE
CMS-3 SALE
CMS-4 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Loading Capacity
(kg)
Nominal Dimensions (Depth)
(mm)
Nominal Dimensions (Opening)
(mm)
Nominal Dimensions (Height)
(mm)
Wire Net Pitch
(mm)
Mass
(kg)
Amount Of Content

฿ 14,843.00

฿ 10,851.72

NET PALLETS 1 Piece(s) 40 Day(s) 1500 800 1000 850 50×50 53 1 unit

฿ 20,779.00

฿ 17,579.03

NET PALLETS 1 Piece(s) 40 Day(s) 1250 1000 1200 900 50×50 69 1 unit

฿ 13,735.00

฿ 11,604.70

NET PALLETS 1 Piece(s) 40 Day(s) 1000 800 1000 850 50×100 46 1 unit

฿ 18,916.00

฿ 13,829.49

NET PALLETS 1 Piece(s) 40 Day(s) 1000 1000 1200 900 50×100 60 1 unit

Basic Specifications

  • Material (Body)
    Steel
  • Product Model
    Mesh Pallet
  • Wire Diameter(mm)
    6
  • Number of Stages
    4
  • Door
    Front and Back Fully Open
  • Amount Of Content
    1 unit

Product Description

A net mesh pallet with front and rear doors that fully open to the bottom.
[Features]
· Unlike other manufacturers, items can be taken out from either side as doors open to both the front and back.
· Easy to assemble and fold. The front and rear doors fully open to the bottom, reducing work costs for loading and unloading, etc.
· Can be stacked, saving space when storing.
· The legs are inserted into pockets for stacking, meaning multiple levels can be stacked with stability using a forklift when not in use.
· Material: Steel. Surface treatment: Trivalent chromium electro zinc plating.
[Applications]
· Storage and transportation of plastic items, agricultural products, seafood, boxed products and metal products.
· Optimal for customers that want stable multi-level stacking when not in use.

Part Number
CM-3 SALE
CML-4 SALE
CMS-3 SALE
CMS-4 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Loading Capacity
(kg)
Nominal Dimensions (Depth)
(mm)
Nominal Dimensions (Opening)
(mm)
Nominal Dimensions (Height)
(mm)
Wire Net Pitch
(mm)
Mass
(kg)
Amount Of Content

฿ 14,843.00

฿ 10,851.72

NET PALLETS 1 Piece(s) 40 Day(s) 1500 800 1000 850 50×50 53 1 unit

฿ 20,779.00

฿ 17,579.03

NET PALLETS 1 Piece(s) 40 Day(s) 1250 1000 1200 900 50×50 69 1 unit

฿ 13,735.00

฿ 11,604.70

NET PALLETS 1 Piece(s) 40 Day(s) 1000 800 1000 850 50×100 46 1 unit

฿ 18,916.00

฿ 13,829.49

NET PALLETS 1 Piece(s) 40 Day(s) 1000 1000 1200 900 50×100 60 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1