(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fingerstall, Hyper Finger Sack NS

Fingerstall, Hyper Finger Sack NS

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,428.65 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NS-1
NS-2
NS-3
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Abbreviations Inside Diameter
(mm)
Amount Of Content

฿ 6,483.00

FINGER COTS 1 Pack(s)

100 Pieces Per Package

20 Day(s) No.1 18.5 1 Box (100 pcs)

฿ 3,428.65

FINGER COTS 1 Piece(s) - 3 Day(s) No.2 15.5 1 Box (100 pcs)

฿ 6,483.00

FINGER COTS 1 Pack(s)

100 Pieces Per Package

20 Day(s) No.3 13 1 Box (100 pcs)

Basic Specifications

  • The intended use
    Finger Sack
  • Thick(mm)
    0.18
  • Length(mm)
    33
  • Amount Of Content
    1 Box (100 pcs)

Product Description

Finger cot free of sulfur, which is essential in rubber.
[Features]
· Yellow formulation with low dusting powder, and dirt can be cleaned with detergent, etc. to enable reuse of the product.
[Applications]
· For handling gold, silver, copper and other parts in a sulfur-free environment, and optimal for precision low voltage and other quality control use.

Part Number
NS-1
NS-2
NS-3
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Abbreviations Inside Diameter
(mm)
Amount Of Content

฿ 6,483.00

FINGER COTS 1 Pack(s)

100 Pieces Per Package

20 Day(s) No.1 18.5 1 Box (100 pcs)

฿ 3,428.65

FINGER COTS 1 Piece(s) - 3 Day(s) No.2 15.5 1 Box (100 pcs)

฿ 6,483.00

FINGER COTS 1 Pack(s)

100 Pieces Per Package

20 Day(s) No.3 13 1 Box (100 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1