(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Canister Model Sakai RDG-5 for Organic Gas and Dust

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.

Specifications of RDG-5

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Decontaminating Ability(Minutes)
    50 or More
  • Airflow Resistance(Pa)
    220 or Less
  • National Test Accepted
    TN116
  • Specifications
    High-Performance Filter Built in (L3 class)
  • Adaptive Masks
    7121 RG Type, 7191 DKG Type, 1721 HG Type, 1521 Type, 1821 HG Type
  • Mass(g)
    48 or Less
  • Fit Tester
    Fitting Tester M Model (sold separately)
  • National Test Standards
    L3
  • Usable Mask
    7121 RG Type, 7191 DKG Type, 1721 HG Type, 1521 Type, 1821 HG Type
  • Inner capacity
    1 pc.
Part Number
RDG-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 762.00

PARTS FOR GAS RESPIRATORS 1 Piece(s) 53 Day(s) 1 pc.

Basic Specifications

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Decontaminating Ability(Minutes)
    50 or More
  • Airflow Resistance(Pa)
    220 or Less
  • National Test Accepted
    TN116
  • Specifications
    High-Performance Filter Built in (L3 class)
  • Adaptive Masks
    7121 RG Type, 7191 DKG Type, 1721 HG Type, 1521 Type, 1821 HG Type
  • Mass(g)
    48 or Less
  • Fit Tester
    Fitting Tester M Model (sold separately)
  • National Test Standards
    L3
  • Usable Mask
    7121 RG Type, 7191 DKG Type, 1721 HG Type, 1521 Type, 1821 HG Type
  • Inner capacity
    1 pc.

Product Description

Canister for organic gases with built-in high-performance filters (class L3).
[Features]
· Compatible masks: Gas mask parts for 7121RG, 7191DKG. (2 canisters required)
[Applications]
· Often used with 7121RG or 7191DKG, etc., and can be used in dioxin level 2 work.

Specifications of RDG-5

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Decontaminating Ability(Minutes)
    50 or More
  • Airflow Resistance(Pa)
    220 or Less
  • National Test Accepted
    TN116
  • Specifications
    High-Performance Filter Built in (L3 class)
  • Adaptive Masks
    7121 RG Type, 7191 DKG Type, 1721 HG Type, 1521 Type, 1821 HG Type
  • Mass(g)
    48 or Less
  • Fit Tester
    Fitting Tester M Model (sold separately)
  • National Test Standards
    L3
  • Usable Mask
    7121 RG Type, 7191 DKG Type, 1721 HG Type, 1521 Type, 1821 HG Type
  • Inner capacity
    1 pc.
Part Number
RDG-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 762.00

PARTS FOR GAS RESPIRATORS 1 Piece(s) 53 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1