(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cold-Weather Jacket 8476 (8476-006-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
8476-006-3L
8476-006-L
8476-006-LL
8476-006-M
8476-006-S
8476-006-SS
8476-009-3L
8476-009-4L
8476-009-5L
8476-009-L
8476-009-LL
8476-009-M
8476-009-S
8476-009-SS
8476-010-3L
8476-010-4L
8476-010-5L
8476-010-L
8476-010-LL
8476-010-M
8476-010-S
8476-010-SS
8476-027-3L
8476-027-4L
8476-027-5L
8476-027-L
8476-027-LL
8476-027-M
8476-027-S
8476-027-SS
8476-108-3L
8476-108-4L
8476-108-5L
8476-108-L
8476-108-LL
8476-108-M
8476-108-S
8476-108-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Amount Of Content

฿ 1,948.34

WINTER CLOTHES 1 Piece(s) 11 Day(s) Blue 3 L Royal Blue 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue L Royal Blue 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue LL Royal Blue 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue M Royal Blue 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue S Royal Blue 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue SS Royal Blue 1 Pair

฿ 1,948.34

WINTER CLOTHES 1 Piece(s) 6 Day(s) Red 3 L Red 1 Pair

฿ 2,008.64

WINTER CLOTHES 1 Piece(s) 11 Day(s) Red 4 L Red 1 Pair

฿ 2,068.95

WINTER CLOTHES 1 Piece(s) 6 Day(s) Red 5 L Red 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Red L Red 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Red LL Red 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Red M Red 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Red S Red 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Red SS Red 1 Pair

฿ 1,948.34

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black 3 L Black 1 Pair

฿ 2,008.64

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black 4 L Black 1 Pair

฿ 2,068.95

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black 5 L Black 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black L Black 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black LL Black 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black M Black 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black S Black 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black SS Black 1 Pair

฿ 1,948.34

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue 3 L Turquoise 1 Pair

฿ 2,008.64

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue 4 L Turquoise 1 Pair

฿ 2,068.95

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue 5 L Turquoise 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue L Turquoise 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue LL Turquoise 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue M Turquoise 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue S Turquoise 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue SS Turquoise 1 Pair

฿ 1,948.34

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3 L Navy 1 Pair

฿ 2,008.64

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4 L Navy 1 Pair

฿ 2,068.95

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5 L Navy 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Navy 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL Navy 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Navy 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S Navy 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue SS Navy 1 Pair

Basic Specifications

  • Commodity Classification
    Blousons
  • Specifications
    For Men
  • Main Raw Material
    Polyester 100%
  • Long Water Repellent Processing
    None
  • Antistatic material
    None
  • Material: Outer Fabric
    Polyester Rip
  • Material: Woven Outer Fabric
    Plain Weave
  • Material: Padding
    Polyester Cotton
  • Material: Lining
    Fleece
  • Hood
    Removable / Adjuster / Drawing Cord Included
  • Pocket
    Pocket with Fastener/Inner Pocket for Mobile Phone/Dual Side Turn Pocket
  • Collar
    Stand Color
  • Hem
    Side Rubber Specifications
  • Zipper / Pocket Zipper / Hood Zipper
    Coil (Slider/Metal)
  • Precautions
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment. Please feel free to request a sample to check before purchase.
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Boasts excellent cost-effectiveness. Supports those putting in a hard day's work.
· A winter windbreaker series with a sporty look.
· Adds a new jacket to the TULTEX light winter-wear series.
· A wide selection of colors allows you to divide use by task or workplace like you are dividing up sports teams.
· Make your workplace brighter place to work.
· Stylish and sporty.

Part Number
8476-006-3L
8476-006-L
8476-006-LL
8476-006-M
8476-006-S
8476-006-SS
8476-009-3L
8476-009-4L
8476-009-5L
8476-009-L
8476-009-LL
8476-009-M
8476-009-S
8476-009-SS
8476-010-3L
8476-010-4L
8476-010-5L
8476-010-L
8476-010-LL
8476-010-M
8476-010-S
8476-010-SS
8476-027-3L
8476-027-4L
8476-027-5L
8476-027-L
8476-027-LL
8476-027-M
8476-027-S
8476-027-SS
8476-108-3L
8476-108-4L
8476-108-5L
8476-108-L
8476-108-LL
8476-108-M
8476-108-S
8476-108-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Amount Of Content

฿ 1,948.34

WINTER CLOTHES 1 Piece(s) 11 Day(s) Blue 3 L Royal Blue 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue L Royal Blue 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue LL Royal Blue 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue M Royal Blue 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue S Royal Blue 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue SS Royal Blue 1 Pair

฿ 1,948.34

WINTER CLOTHES 1 Piece(s) 6 Day(s) Red 3 L Red 1 Pair

฿ 2,008.64

WINTER CLOTHES 1 Piece(s) 11 Day(s) Red 4 L Red 1 Pair

฿ 2,068.95

WINTER CLOTHES 1 Piece(s) 6 Day(s) Red 5 L Red 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Red L Red 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Red LL Red 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Red M Red 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Red S Red 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Red SS Red 1 Pair

฿ 1,948.34

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black 3 L Black 1 Pair

฿ 2,008.64

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black 4 L Black 1 Pair

฿ 2,068.95

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black 5 L Black 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black L Black 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black LL Black 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black M Black 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black S Black 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black SS Black 1 Pair

฿ 1,948.34

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue 3 L Turquoise 1 Pair

฿ 2,008.64

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue 4 L Turquoise 1 Pair

฿ 2,068.95

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue 5 L Turquoise 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue L Turquoise 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue LL Turquoise 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue M Turquoise 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue S Turquoise 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue SS Turquoise 1 Pair

฿ 1,948.34

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3 L Navy 1 Pair

฿ 2,008.64

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4 L Navy 1 Pair

฿ 2,068.95

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5 L Navy 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Navy 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL Navy 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Navy 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S Navy 1 Pair

฿ 1,827.73

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue SS Navy 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1