(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Shoes, 4 Stripes 51603 (51603-001-24.5)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
51603-001-24.5
51603-010-25.5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Color Size
(cm)
Color Details Amount Of Content

฿ 1,338.24

SAFETY SHOES 1 Piece(s) Same day 10 White series 24.5 White x Navy 1 Pair

฿ 1,306.14

SHOELACES 1 Piece(s) 16 Day(s) - Black series 25.5 Black x Khaki 1 Pair

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
    x
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Toecap
    Included
  • Wise
    3E
  • Material: Instep
    Synthetic Leather
  • Material: Toecap
    Steel Toe Box
  • Material: Sole
    Synthetic Rubber
  • Amount Of Content
    1 Pair

Product Description

Safety shoes of sports sneaker type.
[Features]
· A safety sneaker with a stylish 4-line design.
· A wide type shoe with a steel toe box built in.
· Women's sizes available.
[Usage]
· Ideal for both indoor and outdoor work.

Part Number
51603-001-24.5
51603-010-25.5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Color Size
(cm)
Color Details Amount Of Content

฿ 1,338.24

SAFETY SHOES 1 Piece(s) Same day 10 White series 24.5 White x Navy 1 Pair

฿ 1,306.14

SHOELACES 1 Piece(s) 16 Day(s) - Black series 25.5 Black x Khaki 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1