1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Beam bore end mill VN-DBS2 Type (Part Number)

Beam bore end mill VN-DBS2 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 61,090.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number
VN-DBS2-020
VN-DBS2-030
VN-DBS2-040
VN-DBS2-050
VN-DBS2-060
VN-DBS2-080
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
φDc
(mm)
ℓs
(mm)

฿ 61,090.00

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 17804266

฿ 62,711.00

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 1.510804366

฿ 64,333.00

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 215804462

฿ 70,278.00

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 2.5181006574

฿ 77,304.00

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 3201006677

฿ 98,382.00

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 4301108877

Loading...

  1. 1

Basic Information

Type Ball work material Aluminum Number of flutes(sheet) 2
Coating Non-Coated R Precision(μm) 20~-20 Machining Application Curved surface / R Groove
Features Integrated sintered diamond ball end mill manufactured by means of simultaneous sintering of diamond and carbide. Smooth machining is realized by diamond blade with S-shaped cutting edge. Rake angle of the curved section uses a negative type that emphasizes edge strength. No deviation of brazing even in high-speed machining due to integrated sintering With/Without Torsion Yes (17°) Machining Application (Other) Pocket machining
Work material (other) MMC (Ceramics 30%) / Machinable Ceramics