1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aero Chipper Modular Head MAL Model (Part Number)

Aero Chipper Modular Head MAL Model
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,502.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Multi-function tool for high precision and high efficiency machining of aluminum and titanium.
Cutting force is reduced by a high precision three-dimensional breaker shape tip.
High efficiency machining is possible.
(Amount of chips discharge (aluminum material): Q = 2,250 CC at ø50) tip and main body are designed for high speed rotation due to engagement of key.
In addition to shoulder milling and grooving, multi-function such as ramping and helical milling are also possible.

 
Part Number
MAL-1020-M10
MAL-2025-M12
MAL-2028-M12
MAL-2032-M16
MAL-2035-M16
MAL-3040-M16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipO.D. (mm)
(φ)
Total number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
Dimension W
(mm)
Component: Clamp screw Dimensions MD
(mm)
Allowable Maximum Rotation Speed
(min-1)

฿ 14,502.95

DJT MILLING CHIP 1 Piece(s) 6 Day(s) 2013519.714DSW-4075M1015,000

฿ 18,711.68

DJT MILLING CHIP 1 Piece(s) 7 Day(s) 2523524.117DSW-4085M1240,000

฿ 19,401.04

DJT INDEXABLE TOOLS 1 Piece(s) 7 Day(s) 2823526.917DSW-4085M1236,000

฿ 20,017.83

DJT INDEXABLE TOOLS 1 Piece(s) 7 Day(s) 3224330.522DSW-4085M1633,000

฿ 20,779.76

DJT INDEXABLE TOOLS 1 Piece(s) 7 Day(s) 352433222DSW-4085M1631,000

฿ 24,190.28

DJT INDEXABLE TOOLS 1 Piece(s) 7 Day(s) 403433226DSW-4085M1628,000

Loading...

  1. 1

Basic Information

Machining Application Side / Groove / Other Finish category Finishing Mounting Method Centering Plug
Effective cutting edge length (Ad)(mm) 15 Component: wrench A-15 Supported tips XOGT1605○○/PD○R
With/Without Coolant Holes Available Application Curved-surface machining / pocket machining / grooving / shoulder milling (corner radius) / helical machining