1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tips Compatible with QM Max QXP Type (No Circuit Breaker) (Part Number)

Tips Compatible with QM Max QXP Type (No Circuit Breaker)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 356.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a tool with excellent abrasion resistance.

Part Number
EPMT100312ZER-JC8050
EPMW100312ZER-JC8050
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetails Type

฿ 356.53

DJT MILLING CHIP 10 Piece(s) 6 Day(s) For High Feeding

฿ 356.53

DJT MILLING CHIP 10 Piece(s) 5 Day(s) Cutting-edge Reinforced Type for High Feed

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) E (75°Diamond Shape) Clearance angle P (11°) work material Steel / Stainless Steel / Heat-resistant alloy, titanium alloy
Available corners 2 Dimensions/A(mm) 10 Dimensions/T(mm) 3.2
Dimensions/B(mm) 6 Dimension / r ε(mm) 1.2 Material type JC8050
Accuracy M Breaker Y/N NA Material PVD Coating