1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Kanon] Digital Extra Narrow Hole Depth Gauge (Part Number)

DEPTH GAUGES

[Kanon] Digital Extra Narrow Hole Depth Gauge
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 16,620.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Depth gauge for measuring the depth of extra fine holes.
· Made of stainless steel (SUS420J2).
[Applications]
· For measuring depth of very fine holes on PCBs, etc.

 
Part Number
E-DP2J SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,620.00

฿ 13,296.00

DEPTH GAUGES 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Product Type Depth gauge Display style Digital Measuring Range(mm) 0 to 20
Minimum Display(mm) 0.01 Instrumental Error(mm) ±0.02 Output terminal for measuring data: with or without NA
Power Supply SR44 (1 pc.) Mass(g) 200 A(mm) 150
B(mm) 50 C(mm) 16 D(mm) φ0.5
Features The ultra-thin depth bar measuring just φ0.5 mm in thickness is ideal for measuring depths of narrow holes that are too small for other depth gauges.

Please check the type/dimensions/specifications of the part E-DP2J in the [Kanon] Digital Extra Narrow Hole Depth Gauge series.