1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Kanon] Digital Height Gauge with Rotating Scriber (Part Number)

NKM HEIGHT GAUGES

[Kanon] Digital Height Gauge with Rotating Scriber
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 29,929.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Multiple measurements are now possible with a rotating scriber equipped.
· Can be used for measuring height as well as for measuring grooves, and drastically reduces measurement time.
· Made of stainless steel (SUS420J2).
[Applications]
· Scribing work.
· Measuring height.

 
Part Number
EHK30J SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 29,929.00

฿ 27,932.74

NKM HEIGHT GAUGES 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Height gauge Display Method Digital Measuring Range(mm) 0-300 (10-300 when rotating scriber is used)
Instrumental Error(mm) ±0.03 Minimum Display 0.01 Output terminal for measuring data: with or without NA
Mass(kg) 2.2 A(mm) 450.5 B(mm) 120
C(mm) 68.0 D(mm) 32 E(mm) 19.9
F(mm) 94.0 G(mm) 32.1 H(mm) 20.0
I(mm) 10.0 J(mm) 13.1 Power Supply SR44 1 Piece
Features Absolute (ABS) type, so no need to set to zero every time the power is turned on. Zero can be set at any position and measurement comparison is possible. Digital display makes reading very easy. The measuring surfaces of the two revolving scribers are on the same plane. It is possible to measure the direct groove width, the top surface from the ceiling surface, the ceiling surface from the flat surface, and the top surface from the flat surface.