1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Kanon] Caliper with Curre Jaw E-RA (Part Number)

[Kanon] Caliper with Curre Jaw E-RA
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 30,030.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●The material quality is stainless steel(SUS420J2).

Usage

●For measurements that are hard to perform with straight jaws such as measurement of constricted parts on the outside, measurement inside the deep part of the pocket.

Specification

●Instrument Error(mm):±0.03
●Minimum Display(mm):0.01
●Outer Side Jaws(mm):36
●Interior Jaws(mm):30
●Power Supply: Button Type Silver Oxide Battery(SR44) x 1(accessory)
Part Number
E-RA15BSALE
E-RA20B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
A
(mm)
Mass
(g)

฿ 30,030.00

฿ 28,027.00

NKM LONG JAW VERNIER CALIPERS 1 Piece(s) 1 Day(s) 101 to 1500–150287170

฿ 38,819.33

MEASURING TOOL 1 Piece(s) 1 Day(s) 151 to 2000–200337190

Loading...

  1. 1
 

Basic Information

Type Special Calipers Special Caliper Shape Center Distance Vernier Caliper Display Method Digital
Waterproof Function NA Output terminal for measuring data: with or without Available With/Without Depth Bar NA
Solar Panel NA B(mm) 90 C(mm) 14
D(mm) 30 E(mm) 8.5 F(mm) 12
G(mm) 29 H(mm) 5.5 I(mm) 36
J(mm) 4 K(mm) 16 Minimum Display Quantity(mm) 0.01
Instrumental Error(mm) ±0.03 Power Supply SR44 (1 Piece) Features ● Ideal for measurements of workpieces that cannot be measured with straight jaws, such as outside measurements of dimples and internal measurements in deep pockets ● Printer output function included