- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Lifting Clamp for 2×4 Panel
Specifications of PTC200
-
- Product Type
- Panel Suspension Clamp
-
- Basic Working Load(t)
- 0.2
-
- Mass(kg)
- 4
-
- Features
- Tightening lock can be released remotely and no dangerous aerial work for detachment is required (1.5 m rope for remote control included).
-
- Application
- The clamp can be adjusted in 5 levels depending on thicknesses of clear panels in lifting construction of wooden panels especially two-by-four (2 x 4) housing panels.
-
- Clamp Range(mm)
- 35~55/55~75/75~95/95~115/115~135
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 12,008.00
|
VERTICAL LIFTING CLAMPS
|
1 Piece(s)
|
|
1 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Panel Suspension Clamp
-
- Basic Working Load(t)
- 0.2
-
- Mass(kg)
- 4
-
- Features
- Tightening lock can be released remotely and no dangerous aerial work for detachment is required (1.5 m rope for remote control included).
-
- Application
- The clamp can be adjusted in 5 levels depending on thicknesses of clear panels in lifting construction of wooden panels especially two-by-four (2 x 4) housing panels.
-
- Clamp Range(mm)
- 35~55/55~75/75~95/95~115/115~135
-
- Amount Of Content
- 1 unit
Product Description
Tightening lock can be released remotely and no dangerous aerial work for detachment is required (1.5 m rope for remote control included). Ideal for hoisting timber panels
Specifications of PTC200
-
- Product Type
- Panel Suspension Clamp
-
- Basic Working Load(t)
- 0.2
-
- Mass(kg)
- 4
-
- Features
- Tightening lock can be released remotely and no dangerous aerial work for detachment is required (1.5 m rope for remote control included).
-
- Application
- The clamp can be adjusted in 5 levels depending on thicknesses of clear panels in lifting construction of wooden panels especially two-by-four (2 x 4) housing panels.
-
- Clamp Range(mm)
- 35~55/55~75/75~95/95~115/115~135
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 12,008.00
|
VERTICAL LIFTING CLAMPS
|
1 Piece(s)
|
|
1 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Even in no-load condition, clamp demonstrates reliable grip.
●Urethane rubber is attached to one side so as not to scratch the surface of panels and others.(urethane pad with spikes on one side)Usage
●Framework/wooden panel/lifting beam construction work.Specification
●Basic Working Load(t):0.20
●Jaw Width Range(mm):35 to 135
●Clamp Adjustment:5 Stages
●Dimension(mm) D:40
●Dimension(mm) H:213
●Dimension(mm) L:196 to 276
●SPQ(piece):1
●With spring type tightening lock mechanism
●For 2 points suspension
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?