(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
SDC0.5N |
SDC1N |
SDC1.5WN |
SDC2N |
SDC3N |
SDC3WN |
SDC5N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Basic Working Load (t) |
Minimum Clamp Width (mm) |
Maximum Clamp Width (mm) |
L (mm) |
Mass (kg) |
D1 (mm) |
D2 (mm) |
T1 (mm) |
T2 (mm) |
H (mm) |
H1 (mm) |
H2 (mm) |
L2 (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,309.32 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 92 Day(s) | 0.5 | 0 | 25 | 145.5 | 2 | 27 | 27 | 46 | 15 | 119 | 68.5 | 30 | 89 | 1 unit | ||
฿ 8,021.00 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 3 Day(s) | 1 | 0 | 40 | 199 | 3.4 | 32 | 32 | 50 | 16 | 157 | 90 | 45 | 121 | 1 unit | ||
฿ 8,168.00 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 91 Day(s) | 1.5 | 10 | 50 | 214 | 6 | 36 | 32 | 50 | 18 | 164 | 96 | 45 | 121 | 1 unit | ||
฿ 8,052.00 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 91 Day(s) | 2 | 0 | 40 | 215 | 4.5 | 36 | 32 | 55 | 19 | 168.5 | 96 | 45 | 121 | 1 unit | ||
฿ 25,456.03 ฿ 18,307.98 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 1 Day(s) | 3 | 0 | 40 | 236.5 | 5.9 | 45 | 35 | 60 | 20 | 180.5 | 103 | 50 | 136 | 1 unit | ||
฿ 16,155.00 ฿ 12,802.84 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 91 Day(s) | 3 | 35 | 75 | 269.5 | 7.8 | 45 | 35 | 60 | 20 | 190.5 | 113 | 50 | 136 | 1 unit | ||
฿ 39,991.88 ฿ 23,171.30 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 1 Day(s) | 5 | 0 | 50 | 270 | 13.3 | 50 | 37 | 80 | 43 | 215 | 123 | 55 | 152 | 1 unit |
A universal type that can be used for all kinds of work such as lifting, lowering, lateral pulling and inverting.
[Features]
· With a tightening mechanism consisting of a screw cam and arc-shaped cam (special spring type), the clamp can maintain a reliable grip even with no load, and also has outstanding vibration resistance when loaded.
Part Number |
---|
SDC0.5N |
SDC1N |
SDC1.5WN |
SDC2N |
SDC3N |
SDC3WN |
SDC5N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Basic Working Load (t) |
Minimum Clamp Width (mm) |
Maximum Clamp Width (mm) |
L (mm) |
Mass (kg) |
D1 (mm) |
D2 (mm) |
T1 (mm) |
T2 (mm) |
H (mm) |
H1 (mm) |
H2 (mm) |
L2 (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,309.32 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 92 Day(s) | 0.5 | 0 | 25 | 145.5 | 2 | 27 | 27 | 46 | 15 | 119 | 68.5 | 30 | 89 | 1 unit | ||
฿ 8,021.00 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 3 Day(s) | 1 | 0 | 40 | 199 | 3.4 | 32 | 32 | 50 | 16 | 157 | 90 | 45 | 121 | 1 unit | ||
฿ 8,168.00 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 91 Day(s) | 1.5 | 10 | 50 | 214 | 6 | 36 | 32 | 50 | 18 | 164 | 96 | 45 | 121 | 1 unit | ||
฿ 8,052.00 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 91 Day(s) | 2 | 0 | 40 | 215 | 4.5 | 36 | 32 | 55 | 19 | 168.5 | 96 | 45 | 121 | 1 unit | ||
฿ 25,456.03 ฿ 18,307.98 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 1 Day(s) | 3 | 0 | 40 | 236.5 | 5.9 | 45 | 35 | 60 | 20 | 180.5 | 103 | 50 | 136 | 1 unit | ||
฿ 16,155.00 ฿ 12,802.84 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 91 Day(s) | 3 | 35 | 75 | 269.5 | 7.8 | 45 | 35 | 60 | 20 | 190.5 | 113 | 50 | 136 | 1 unit | ||
฿ 39,991.88 ฿ 23,171.30 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 1 Day(s) | 5 | 0 | 50 | 270 | 13.3 | 50 | 37 | 80 | 43 | 215 | 123 | 55 | 152 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?