(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screw Cam Clamp (Universal Type) (SCC3)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • When clamping the suspended object, make the cam parallel to the hanging object and pad as shown on the right, then tighten the screw. Tighten the screw sufficiently using the handle supplied (for SCC0.5, 5 N·m or more, for SCC1-6 and SCC1W, 35 N·m or more). However, particularly for thick plate and objects of heavy weight, use a greater initial tightening force. When lifting, be sure to strictly observe two-point hanging or more for safety.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
SCC0.5
SCC1
SCC1W SALE
SCC1.5 SALE
SCC3
SCC3W SALE
SCC6 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Minimum Clamp Width
(mm)
Maximum Clamp Width
(mm)
h1
(mm)
Mass
(kg)
l1
(mm)
l2
(mm)
l3
(mm)
T
(mm)
b
(mm)
S
(mm)
L(MIN)
(mm)
H
(mm)
h2
(mm)
h3
(mm)
d1
(mm)
d2
(mm)
Amount Of Content

฿ 10,709.36

VERTICAL LIFTING CLAMPS 1 Piece(s) 10 Day(s) 0.5 0 28 76 0.8 104 89 60 30 17 14 123 113 16 26.5 26 10 1 unit

฿ 5,540.00

VERTICAL LIFTING CLAMPS 1 Piece(s) 3 Day(s) 1 0 30 128 3.2 148 126 190 46 38 21 175 204 38 45 42 12 1 unit

฿ 12,818.00

฿ 11,613.11

VERTICAL LIFTING CLAMPS 1 Piece(s) 4 Day(s) 1 50 100 190 6 225 155 190 46 45 21 258 273 38 88 42 16 1 unit

฿ 16,951.36

฿ 12,176.16

VERTICAL LIFTING CLAMPS 1 Piece(s) 10 Day(s) 1.5 0 32 143 4 154 135 190 46 45 21 187 229 39 52 42 16 1 unit

฿ 12,310.00

VERTICAL LIFTING CLAMPS 1 Piece(s) 3 Day(s) 3 0 50 165 6 190 165 240 54 50 21 224 265 45 60 49 19 1 unit

฿ 15,835.00

฿ 12,552.40

VERTICAL LIFTING CLAMPS 1 Piece(s) 4 Day(s) 3 25 75 191 7.8 215 165 240 54 50 21 250 291 45 76 49 19 1 unit

฿ 30,402.00

฿ 24,221.27

VERTICAL LIFTING CLAMPS 1 Piece(s) 19 Day(s) 6 0 75 214 18 255 215 240 69 80 21 291 365 54 76 63 31.5 1 unit

Basic Specifications

Product Description

Simple general purpose lifting clamp which is ideal for hanging steel material with complicated shapes (such as spherical plates and bent plates).
[Features]
· Omni-directional clamp ideal for lifting, lowering, inverting, pulling and other work.
· With a screw cam tightening mechanism (swiveling spherical surface type), the clamp can maintain a reliable grip even with no load, and also has outstanding vibration resistance when loaded.
· It is extremely easy to replace the cam and the pad.
· When there is a load, the cam inclines in proportion to the load, and the tooth tip bites in and firmly grips.

Part Number
SCC0.5
SCC1
SCC1W SALE
SCC1.5 SALE
SCC3
SCC3W SALE
SCC6 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Minimum Clamp Width
(mm)
Maximum Clamp Width
(mm)
h1
(mm)
Mass
(kg)
l1
(mm)
l2
(mm)
l3
(mm)
T
(mm)
b
(mm)
S
(mm)
L(MIN)
(mm)
H
(mm)
h2
(mm)
h3
(mm)
d1
(mm)
d2
(mm)
Amount Of Content

฿ 10,709.36

VERTICAL LIFTING CLAMPS 1 Piece(s) 10 Day(s) 0.5 0 28 76 0.8 104 89 60 30 17 14 123 113 16 26.5 26 10 1 unit

฿ 5,540.00

VERTICAL LIFTING CLAMPS 1 Piece(s) 3 Day(s) 1 0 30 128 3.2 148 126 190 46 38 21 175 204 38 45 42 12 1 unit

฿ 12,818.00

฿ 11,613.11

VERTICAL LIFTING CLAMPS 1 Piece(s) 4 Day(s) 1 50 100 190 6 225 155 190 46 45 21 258 273 38 88 42 16 1 unit

฿ 16,951.36

฿ 12,176.16

VERTICAL LIFTING CLAMPS 1 Piece(s) 10 Day(s) 1.5 0 32 143 4 154 135 190 46 45 21 187 229 39 52 42 16 1 unit

฿ 12,310.00

VERTICAL LIFTING CLAMPS 1 Piece(s) 3 Day(s) 3 0 50 165 6 190 165 240 54 50 21 224 265 45 60 49 19 1 unit

฿ 15,835.00

฿ 12,552.40

VERTICAL LIFTING CLAMPS 1 Piece(s) 4 Day(s) 3 25 75 191 7.8 215 165 240 54 50 21 250 291 45 76 49 19 1 unit

฿ 30,402.00

฿ 24,221.27

VERTICAL LIFTING CLAMPS 1 Piece(s) 19 Day(s) 6 0 75 214 18 255 215 240 69 80 21 291 365 54 76 63 31.5 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1