(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vertical hanging clamp (with lock handle and free shackles)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • For safety reasons, always hoist with two or more anchors.
  • From :
    ฿ 8,143.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
SVC0.3E
SVC0.5E
SVC1E
SVC1.5E SALE
SVC2E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Maximum Clamp Width
(mm)
h1
(mm)
Mass
(kg)
B
(mm)
b1
(mm)
b2
(mm)
D1
(mm)
D2
(mm)
T1
(mm)
T2
(mm)
T3
(mm)
t
(mm)
L(MAX)
(mm)
H
(mm)
h2
(mm)
h3
(mm)
Amount Of Content

฿ 8,143.00

VERTICAL LIFTING CLAMPS 1 Piece(s) 1 Day(s) 0.3 16 57 1.6 100 25 19 26 45 49 36 39 8 176 110 48 30 1 unit

฿ 13,110.05

VERTICAL LIFTING CLAMPS 1 Piece(s) 4 Day(s) 0.5 19 67 2.1 110 28 22 30 52 55 40 45 10 204 125 53 34 1 unit

฿ 9,087.00

VERTICAL LIFTING CLAMPS 1 Piece(s) 3 Day(s) 1 25 80 3.7 130 35 29 35 60 65 48 53 12 257 160 60 38 1 unit

฿ 11,677.00

฿ 10,549.00

VERTICAL LIFTING CLAMPS 1 Piece(s) 3 Day(s) 1.5 28 88 5.5 150 39 33 45 76 74 55 67 14 290 174 67 42 1 unit

฿ 13,964.00

฿ 13,007.47

VERTICAL LIFTING CLAMPS 1 Piece(s) 3 Day(s) 2 32 97 7 162 43 37 55 94 76 58 83 16 335 194 73 45 1 unit

Basic Specifications

  • Product Type
    Vertical Suspension Clamp
  • Minimum Clamp Width(mm)
    0
  • Specifications
    Swivel Type Shackle, Clamp Locking Mechanism
  • Amount Of Content
    1 unit

Product Description

A clamp used mainly for the upright hanging of steel plates, a lightweight type for extending the hanging direction.
[Features]
· The spring type fastening lock mechanism ensures that the clamp grips securely even with no load.
· The universal shackle can be used in whatever direction the cam is clamping, no matter which direction it is pulled from.

Part Number
SVC0.3E
SVC0.5E
SVC1E
SVC1.5E SALE
SVC2E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Maximum Clamp Width
(mm)
h1
(mm)
Mass
(kg)
B
(mm)
b1
(mm)
b2
(mm)
D1
(mm)
D2
(mm)
T1
(mm)
T2
(mm)
T3
(mm)
t
(mm)
L(MAX)
(mm)
H
(mm)
h2
(mm)
h3
(mm)
Amount Of Content

฿ 8,143.00

VERTICAL LIFTING CLAMPS 1 Piece(s) 1 Day(s) 0.3 16 57 1.6 100 25 19 26 45 49 36 39 8 176 110 48 30 1 unit

฿ 13,110.05

VERTICAL LIFTING CLAMPS 1 Piece(s) 4 Day(s) 0.5 19 67 2.1 110 28 22 30 52 55 40 45 10 204 125 53 34 1 unit

฿ 9,087.00

VERTICAL LIFTING CLAMPS 1 Piece(s) 3 Day(s) 1 25 80 3.7 130 35 29 35 60 65 48 53 12 257 160 60 38 1 unit

฿ 11,677.00

฿ 10,549.00

VERTICAL LIFTING CLAMPS 1 Piece(s) 3 Day(s) 1.5 28 88 5.5 150 39 33 45 76 74 55 67 14 290 174 67 42 1 unit

฿ 13,964.00

฿ 13,007.47

VERTICAL LIFTING CLAMPS 1 Piece(s) 3 Day(s) 2 32 97 7 162 43 37 55 94 76 58 83 16 335 194 73 45 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●As the shackles is a flexible type, it works towards the direction the cam clamps even if you pull it from any direction.

Usage

●Vertical lifting work of steel, section steel, etc.

Specification

●SPQ(piece):1
●With lock handle mechanism 
●With flexible shackles 
●For 2 points suspension