(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
FLH1 |
FLH2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Basic Working Load (t) |
Mass (kg) |
Applicable Fork Clamp Dimensions Width (mm) |
Applicable Fork Clamp Dimensions Thickness (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 9,989.00 |
HOOKS | 1 Piece(s) | 1 Day(s) | 1 | 12 | 70~120 | 15–40 | 1 unit | ||
฿ 25,108.53 ฿ 15,999.16 |
HOOKS | 1 Piece(s) | 1 Day(s) | 2 | 24 | 120~150 | 38~65 | 1 unit |
[Features]
· It can be used immediately by simply setting it on the forks of a forklift.
· Easy mounting just by tightening fixing bolts.
· Equipped with a swivel hook with latch, with free hook direction and secure resistance to vibration.
[Applications]
· Dedicated scales, supplied with a hook bolt, for use with forklifts.
Part Number |
---|
FLH1 |
FLH2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Basic Working Load (t) |
Mass (kg) |
Applicable Fork Clamp Dimensions Width (mm) |
Applicable Fork Clamp Dimensions Thickness (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 9,989.00 |
HOOKS | 1 Piece(s) | 1 Day(s) | 1 | 12 | 70~120 | 15–40 | 1 unit | ||
฿ 25,108.53 ฿ 15,999.16 |
HOOKS | 1 Piece(s) | 1 Day(s) | 2 | 24 | 120~150 | 38~65 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?