1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Small Precision Level (A Grade) (Part Number)

Small Precision Level (A Grade)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 76,407.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Grade A finishing (JIS standard equivalent product).
· The main bubble tube has a bubble chamber in which the bubble length can be adjusted.
· A small portable precision level.
· For precision measurement, well regarded by service engineers, etc.
· A heat nonconductor board is equipped on both sides of the main body.

 
Part Number
AE101
AE102
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSensitivity
(mm/m)

฿ 76,855.00

OBK MEASURING TOOLS 1 Piece(s) 22 Day(s) 0.02

฿ 76,407.00

OBK MEASURING TOOLS 1 Piece(s) 35 Day(s) 0.05

Loading...

  1. 1

Basic Information

Product Type Level gauge Length(mm) 125 Magnet NA
Height(mm) 41 Thickness(mm) 42 Color Silver
Nominal(mm) 125 Mass(kg) 0.9