1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dial stand (Part Number)

MEASURING TOOLS

Dial stand
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 28,188.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The bottom surface is precision ground and moves smoothly, ideal for precision measurement.
· An attachment for installing a lever type dial gauge is included.
· Main pillar inclines back and forth, making it convenient for minute settings of the workpiece.

Part Number
86R SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 28,188.00

฿ 22,550.40

MEASURING TOOLS 1 Piece(s) 15 Day(s)

Loading...

  1. 1
 

Basic Information

Application Dial Gauge Stand Display Method Dial Main pillar(mm) 240Xø25
Using surface length x width x height(mm) 130X90X45 Mass(kg) 5 Features Main pillar inclines back and forth, making it convenient for minute settings to work.
Supplement Dial gauge is not included.

Please check the type/dimensions/specifications of the part 86R in the Dial stand series.