(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Explosion-Proof Hand Tool Set

Explosion-Proof Hand Tool Set

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Details

Specifications of AMC-B-ST

  • Mass(g)
    10500
  • No. of Set Contents(Points)
    37
  • Set Content 1
    Hand brush
  • Set Content 2
    Pinch Bar (228 mm)
  • Set Content 3
    Claw Hammer (16 OZ)
  • Set Content 4
    Common knife
  • Set Content 5
    Putty Knife
  • Set Content 6
    Water Pump Pliers (300 mm)
  • Set Content 7
    Long Nose Pliers (with blade/177 mm)
  • Set Content 8
    Pliers
  • Set Content 9
    Deck Scraper
  • Set Content 10
    Spray Booth Scraper
  • Set Content 11
    Flathead Screwdriver (5/16 inches)
  • Set Content 12
    Phillips Screwdriver (#3)
  • Set Content 13
    Tinplate Scissors
  • Set Content 14
    Monkey Wrench (200/300 mm)
  • Set Content 15
    Pipe wrench (Aluminum)
  • Set Content 16
    Barrel wrench
  • Set Content 17
    Kit bag for combination wrenches
  • Set Content 18
    Combination wrench (8/10/12/14/17/19/22 mm)
  • Set Content 19
    L-shaped Hexagonal Wrench Kit Bag
  • Set Content 20
    L-shaped Hexagonal Wrench (1, 5, 7, 9 mm / 2, 3, 4, 5, 6, 8, 10 mm)
  • Set Content 21
    Bucket-type toolbox
Part Number
AMC-B-ST SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 210,660.00

฿ 139,098.80

HAND TOOL 1 Piece(s) 1 Day(s)

Basic Specifications

  • Mass(g)
    10500
  • No. of Set Contents(Points)
    37
  • Set Content 1
    Hand brush
  • Set Content 2
    Pinch Bar (228 mm)
  • Set Content 3
    Claw Hammer (16 OZ)
  • Set Content 4
    Common knife
  • Set Content 5
    Putty Knife
  • Set Content 6
    Water Pump Pliers (300 mm)
  • Set Content 7
    Long Nose Pliers (with blade/177 mm)
  • Set Content 8
    Pliers
  • Set Content 9
    Deck Scraper
  • Set Content 10
    Spray Booth Scraper
  • Set Content 11
    Flathead Screwdriver (5/16 inches)
  • Set Content 12
    Phillips Screwdriver (#3)
  • Set Content 13
    Tinplate Scissors
  • Set Content 14
    Monkey Wrench (200/300 mm)
  • Set Content 15
    Pipe wrench (Aluminum)
  • Set Content 16
    Barrel wrench
  • Set Content 17
    Kit bag for combination wrenches
  • Set Content 18
    Combination wrench (8/10/12/14/17/19/22 mm)
  • Set Content 19
    L-shaped Hexagonal Wrench Kit Bag
  • Set Content 20
    L-shaped Hexagonal Wrench (1, 5, 7, 9 mm / 2, 3, 4, 5, 6, 8, 10 mm)
  • Set Content 21
    Bucket-type toolbox

Specifications of AMC-B-ST

  • Mass(g)
    10500
  • No. of Set Contents(Points)
    37
  • Set Content 1
    Hand brush
  • Set Content 2
    Pinch Bar (228 mm)
  • Set Content 3
    Claw Hammer (16 OZ)
  • Set Content 4
    Common knife
  • Set Content 5
    Putty Knife
  • Set Content 6
    Water Pump Pliers (300 mm)
  • Set Content 7
    Long Nose Pliers (with blade/177 mm)
  • Set Content 8
    Pliers
  • Set Content 9
    Deck Scraper
  • Set Content 10
    Spray Booth Scraper
  • Set Content 11
    Flathead Screwdriver (5/16 inches)
  • Set Content 12
    Phillips Screwdriver (#3)
  • Set Content 13
    Tinplate Scissors
  • Set Content 14
    Monkey Wrench (200/300 mm)
  • Set Content 15
    Pipe wrench (Aluminum)
  • Set Content 16
    Barrel wrench
  • Set Content 17
    Kit bag for combination wrenches
  • Set Content 18
    Combination wrench (8/10/12/14/17/19/22 mm)
  • Set Content 19
    L-shaped Hexagonal Wrench Kit Bag
  • Set Content 20
    L-shaped Hexagonal Wrench (1, 5, 7, 9 mm / 2, 3, 4, 5, 6, 8, 10 mm)
  • Set Content 21
    Bucket-type toolbox
Part Number
AMC-B-ST SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 210,660.00

฿ 139,098.80

HAND TOOL 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Nonmagnetic. 
●Corrosion-resistant.
●Can be used in any places where fire is prohibited.
●Carefully selected 37 items set adapted to standard maintenance work.

Specification

●Set Contents(piece):37
●SPQ(set):1

Materials

●Nickel Aluminum Copper Alloy(partially beryllium copper alloy)