1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rod thermometer, alcohol, bulk packaged (Part Number)

Rod thermometer, alcohol, bulk packaged
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 115.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thermometer for measuring air temperature, water temperature, ground temperature, cooking, etc.
[Features]
· Low prices achieved using simple packaging.
· With rolling prevention rubber.
[Applications]
· It is convenient for hot water baths of chocolate, temperature control of tempura oil, and measurement of soil temperature, chemical temperature, etc.

 
Part Number
72746
72749
72750
72751
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTemperature Measuring Range
(°C)
Liquid

฿ 117.00

SWS HAND TOOL 1 Piece(s) 1 Day(s) -20 to 105Red

฿ 115.00

THERMOMETER BAR TYPE 1 Piece(s) 10 Day(s) 0 to 100Red

฿ 118.00

SWS HAND TOOL 1 Piece(s) 1 Day(s) -30 to 50Red

฿ 118.00

SWS HAND TOOL 1 Piece(s) 1 Day(s) -10 to 65Blue

Loading...

  1. 1

Basic Information

Product Type Thermometer Accuracy (Temperature)(°C) ±1 1 Scale(°C) 1
Main Body Size(mm) 300×6×6 Mass(g) 21