(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Explosion-Proof Hoe (Glass Fiber Handle)

Explosion-Proof Hoe (Glass Fiber Handle)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of AMCH-110FG

  • Product Type
    Axe, Hoe
  • Authorization
    FMRC (USA)
  • Overall Length(mm)
    1400
  • Blade Width(mm)
    200
  • Mass(g)
    1540
Part Number
AMCH-110FG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 15,173.00

฿ 12,138.40

AMO HAND TOOL 1 Piece(s) 40 Day(s)

Basic Specifications

  • Product Type
    Axe, Hoe
  • Authorization
    FMRC (USA)
  • Overall Length(mm)
    1400
  • Blade Width(mm)
    200
  • Mass(g)
    1540

Product Description

·Hoes for gardening and digging.
[Features]
·angled blade
·fiberglass handle

Specifications of AMCH-110FG

  • Product Type
    Axe, Hoe
  • Authorization
    FMRC (USA)
  • Overall Length(mm)
    1400
  • Blade Width(mm)
    200
  • Mass(g)
    1540
Part Number
AMCH-110FG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 15,173.00

฿ 12,138.40

AMO HAND TOOL 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1