(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Explosion-Proof Hand Brush (Curved Handle)

Explosion-Proof Hand Brush (Curved Handle)

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of AMCB-400

  • Product Type
    Brush
  • Authorization
    FMRC (USA)
  • Overall Length(mm)
    350
  • Hair Tuft(Row X Column)
    4×19
  • Hair Length(mm)
    30
  • Width(mm)
    30
  • Mass(g)
    250
Part Number
AMCB-400
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,365.00

TOOL 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Brush
  • Authorization
    FMRC (USA)
  • Overall Length(mm)
    350
  • Hair Tuft(Row X Column)
    4×19
  • Hair Length(mm)
    30
  • Width(mm)
    30
  • Mass(g)
    250

Product Description

[Applications]
·Sticker base pad for use with adhesive type abrasives

Specifications of AMCB-400

  • Product Type
    Brush
  • Authorization
    FMRC (USA)
  • Overall Length(mm)
    350
  • Hair Tuft(Row X Column)
    4×19
  • Hair Length(mm)
    30
  • Width(mm)
    30
  • Mass(g)
    250
Part Number
AMCB-400
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,365.00

TOOL 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Unlike ordinary wire brush, the brush is rust resistant and does not easily come-off.
●Curved handle.
●Corrosion-resistant.
●United States Accredited Institution FMRC certified.

Specification

●Bristle Tuft (line x column):4 x 19
●Total Length(mm):350
●SPQ(piece):1

Materials

●Nickel Aluminum Copper Alloy