(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Explosion-Proof Hand Brush (Flat Handle)

Explosion-Proof Hand Brush (Flat Handle)

You can add up to 6 items to the comparison list.

Loading...

Specifications of AMCB-401

  • Product Type
    Brush
  • Authorization
    FMRC (USA)
  • Overall Length(mm)
    185
  • Hair Tuft(Row X Column)
    6×19
  • Hair Length(mm)
    45
  • Width(mm)
    60
  • Mass(g)
    340
Part Number
AMCB-401
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,265.00

AMO TOOL 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Brush
  • Authorization
    FMRC (USA)
  • Overall Length(mm)
    185
  • Hair Tuft(Row X Column)
    6×19
  • Hair Length(mm)
    45
  • Width(mm)
    60
  • Mass(g)
    340

Product Description

[Features]
·Air tool tip
·Prevents clogging with a dust absorption hole
[Applications]
·Can be attached to an air sander for sanding work

Specifications of AMCB-401

  • Product Type
    Brush
  • Authorization
    FMRC (USA)
  • Overall Length(mm)
    185
  • Hair Tuft(Row X Column)
    6×19
  • Hair Length(mm)
    45
  • Width(mm)
    60
  • Mass(g)
    340
Part Number
AMCB-401
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,265.00

AMO TOOL 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1