(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Explosion-Proof Knife K-10

Explosion-Proof Knife K-10

You can add up to 6 items to the comparison list.

Loading...

Specifications of AMCK-10

  • Product Type
    Knife
  • Authorization
    FMRC (USA)
  • Overall Length(mm)
    190
  • Blade Width(mm)
    22
  • Blade Length(mm)
    100
  • Mass(g)
    90
Part Number
AMCK-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,705.00

AMO HAND TOOL 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Type
    Knife
  • Authorization
    FMRC (USA)
  • Overall Length(mm)
    190
  • Blade Width(mm)
    22
  • Blade Length(mm)
    100
  • Mass(g)
    90

Product Description

·utility knife.
[Features]
·Non-sparking
·Non-magnetic
·Corrosion Resistance
[Product Specifications]
・ Overall length: 190 mm
· Weight: 90 g

Specifications of AMCK-10

  • Product Type
    Knife
  • Authorization
    FMRC (USA)
  • Overall Length(mm)
    190
  • Blade Width(mm)
    22
  • Blade Length(mm)
    100
  • Mass(g)
    90
Part Number
AMCK-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,705.00

AMO HAND TOOL 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1