(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Explosion-Proof Knife K-5

Explosion-Proof Knife K-5

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of AMCK-5

  • Product Type
    Knife
  • Authorization
    FMRC (USA)
  • Overall Length(mm)
    260
  • Blade Length(mm)
    145
  • Mass(g)
    80
Part Number
AMCK-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,483.00

HAND TOOL 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    Knife
  • Authorization
    FMRC (USA)
  • Overall Length(mm)
    260
  • Blade Length(mm)
    145
  • Mass(g)
    80

Specifications of AMCK-5

  • Product Type
    Knife
  • Authorization
    FMRC (USA)
  • Overall Length(mm)
    260
  • Blade Length(mm)
    145
  • Mass(g)
    80
Part Number
AMCK-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,483.00

HAND TOOL 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Used in cutting, splitting of non-metallic objects such as wood, rubber and cloth.
●Corrosion-resistant.
●United States Accredited Institution FMRC certified.

Specification

●Blade Width(mm):22
●Blade Length(mm):145
●Total Length(mm):260
●SPQ(piece):1

Materials

●Nickel Aluminum Copper Alloy