(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Explosion-Proof Flange Spreader

Explosion-Proof Flange Spreader

You can add up to 6 items to the comparison list.

Loading...

Specifications of AMC9400

  • Product Type
    Other
  • Authorization
    FMRC (USA)
  • Overall Length(mm)
    305
  • Mass(g)
    7200
  • Yoke Width(mm)
    140
  • Maximum Cone Width(mm)
    60
Part Number
AMC9400
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999,999,999.00

AMO HAND TOOL 1 Piece(s) Quote

Basic Specifications

  • Product Type
    Other
  • Authorization
    FMRC (USA)
  • Overall Length(mm)
    305
  • Mass(g)
    7200
  • Yoke Width(mm)
    140
  • Maximum Cone Width(mm)
    60

Specifications of AMC9400

  • Product Type
    Other
  • Authorization
    FMRC (USA)
  • Overall Length(mm)
    305
  • Mass(g)
    7200
  • Yoke Width(mm)
    140
  • Maximum Cone Width(mm)
    60
Part Number
AMC9400
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999,999,999.00

AMO HAND TOOL 1 Piece(s) Quote

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1