(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Explosion-Proof Hex Wrench (AMC7100)

Explosion-Proof Hex Wrench (AMC7100)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AMC7100
AMC7102
AMC7104
AMC7106
AMC7108
AMC7110
AMC7112
AMC7114
AMC7116
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Two-sided Width Size
(mm)
Overall Length
(mm)
Mass
(G)
Length Below Head
(mm)

฿ 910.00

HAND TOOL 1 Piece(s) 1 Day(s) 2 65 2 19

฿ 1,017.65

HAND TOOL 1 Piece(s) 1 Day(s) 3 65 5 20

฿ 1,428.00

HAND TOOL 1 Piece(s) 1 Day(s) 4 70 11 25

฿ 1,853.81

HAND TOOL 1 Piece(s) 1 Day(s) 5 80 19 28

฿ 2,511.87

HAND TOOL 1 Piece(s) 12 Day(s) 6 90 30 32

฿ 3,286.06

HAND TOOL 1 Piece(s) 1 Day(s) 8 100 60 36

฿ 5,038.84

HAND TOOL 1 Piece(s) 1 Day(s) 10 112 105 40

฿ 6,330.19

HAND TOOL 1 Piece(s) 1 Day(s) 12 125 170 45

฿ 8,502.00

HAND TOOL 1 Piece(s) 1 Day(s) 14 140 260 57

Basic Specifications

Product Description

[Specifications]
·A wrench (explosion-proof) explosion-proof hex key made by Ampco.
·Certification: FMRC (USA)

Part Number
AMC7100
AMC7102
AMC7104
AMC7106
AMC7108
AMC7110
AMC7112
AMC7114
AMC7116
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Two-sided Width Size
(mm)
Overall Length
(mm)
Mass
(G)
Length Below Head
(mm)

฿ 910.00

HAND TOOL 1 Piece(s) 1 Day(s) 2 65 2 19

฿ 1,017.65

HAND TOOL 1 Piece(s) 1 Day(s) 3 65 5 20

฿ 1,428.00

HAND TOOL 1 Piece(s) 1 Day(s) 4 70 11 25

฿ 1,853.81

HAND TOOL 1 Piece(s) 1 Day(s) 5 80 19 28

฿ 2,511.87

HAND TOOL 1 Piece(s) 12 Day(s) 6 90 30 32

฿ 3,286.06

HAND TOOL 1 Piece(s) 1 Day(s) 8 100 60 36

฿ 5,038.84

HAND TOOL 1 Piece(s) 1 Day(s) 10 112 105 40

฿ 6,330.19

HAND TOOL 1 Piece(s) 1 Day(s) 12 125 170 45

฿ 8,502.00

HAND TOOL 1 Piece(s) 1 Day(s) 14 140 260 57

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Used in tightening and removing bolts with hexagon socket head cap screw, cap screws and others.
●Corrosion-resistant.
●United States Accredited Institution FMRC certified.

Specification

●SPQ(piece):1

Materials

●Beryllium Copper Alloy