(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Cleaner for Clean Room, Dry Type CV-G104C

Vacuum Cleaner for Clean Room, Dry Type CV-G104C

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of CV-G104C

  • Product Type
    Vacuum Cleaner
  • Application
    Dry Type
  • Type
    Dust type
  • Special Purpose
    Use for Clean Room
  • Dust collection capacity(L)
    4.5
  • Maximum Vacuum Pressure(kPa)
    23.3
  • Maximum air flow(m3/min)
    2.1
  • Noise value(dB)
    62
  • Width(mm)
    283
  • Depth(mm)
    327
  • Height(mm)
    657
  • Mass(g)
    10200
  • Trusco Code
    298-5977
  • Features
    A high degree of cleanliness was achieved with the ULPA filter using nanotechnology. Also removes odors and allergenic substances (mites, cedar pollen, etc.). Catches ultra-fine dust of 0.15 microns at 99.9995% or more. The caught odors and allergenic substances (mites, cedar pollen, etc.) are firmly broken down through use of the "Nano Titanium, Allergen-Off Sterilizing and Deodorizing ULPA Filter".
  • Specifications
    ULPA Filter Steel Plate Body
  • Power Supply(V)
    Single-phase 100
  • Amount Of Content
    1 unit
Part Number
CV-G104C SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Amount Of Content

฿ 64,733.00

฿ 29,065.12

CLEANERS FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 1 unit

Basic Specifications

  • Product Type
    Vacuum Cleaner
  • Application
    Dry Type
  • Type
    Dust type
  • Special Purpose
    Use for Clean Room
  • Dust collection capacity(L)
    4.5
  • Maximum Vacuum Pressure(kPa)
    23.3
  • Maximum air flow(m3/min)
    2.1
  • Noise value(dB)
    62
  • Width(mm)
    283
  • Depth(mm)
    327
  • Height(mm)
    657
  • Mass(g)
    10200
  • Trusco Code
    298-5977
  • Features
    A high degree of cleanliness was achieved with the ULPA filter using nanotechnology. Also removes odors and allergenic substances (mites, cedar pollen, etc.). Catches ultra-fine dust of 0.15 microns at 99.9995% or more. The caught odors and allergenic substances (mites, cedar pollen, etc.) are firmly broken down through use of the "Nano Titanium, Allergen-Off Sterilizing and Deodorizing ULPA Filter".
  • Specifications
    ULPA Filter Steel Plate Body
  • Power Supply(V)
    Single-phase 100
  • Amount Of Content
    1 unit

Product Description

A vacuum cleaner for use in cleanrooms such as those in medical institutions, other related facilities, etc. Can handle microscopic/fine dust.
[Features]
· Powerful suction with power of 320 W. High-cleanliness, large-capacity type which handles large areas.
· Uses industry's first nanotitanium to catch ultra-fine dust reliably, removing odors and allergens.
· "Low speed exhaust" prevents blown dust. "High-density paper pack" for handling accumulated dust hygienically.
· Catches ultra-fine dust of 0.15 µm at 99.9995% or more.
[Applications]
· Ideal for cleanrooms, hospitals, social welfare institutions, laboratories, and electronic/precision machinery manufacturing sites.
· Convenient for computer related facilities, food related facilities, schools, building management system specified buildings, etc.

Specifications of CV-G104C

  • Product Type
    Vacuum Cleaner
  • Application
    Dry Type
  • Type
    Dust type
  • Special Purpose
    Use for Clean Room
  • Dust collection capacity(L)
    4.5
  • Maximum Vacuum Pressure(kPa)
    23.3
  • Maximum air flow(m3/min)
    2.1
  • Noise value(dB)
    62
  • Width(mm)
    283
  • Depth(mm)
    327
  • Height(mm)
    657
  • Mass(g)
    10200
  • Trusco Code
    298-5977
  • Features
    A high degree of cleanliness was achieved with the ULPA filter using nanotechnology. Also removes odors and allergenic substances (mites, cedar pollen, etc.). Catches ultra-fine dust of 0.15 microns at 99.9995% or more. The caught odors and allergenic substances (mites, cedar pollen, etc.) are firmly broken down through use of the "Nano Titanium, Allergen-Off Sterilizing and Deodorizing ULPA Filter".
  • Specifications
    ULPA Filter Steel Plate Body
  • Power Supply(V)
    Single-phase 100
  • Amount Of Content
    1 unit
Part Number
CV-G104C SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Amount Of Content

฿ 64,733.00

฿ 29,065.12

CLEANERS FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●High dust collection performance with ULPA filter is realized. It also suppresses smells and allergens.
●Collects the 0.15 micrometer ultra-fine at the rate of 99.9995%
●Bag filter that is difficult to clog in a three- kind three-layer structure that captures dust three-dimensionally due to ultra-fine strong charging layer.

Specification

●Dust Collection Capacity(L):4.5
●Max Vacuum Pressure(kPa):23.3
●Max Air Volume(m3/min):2.1
●Noise Level(dB):62
●SPQ(piece):1
●Electricity Consumption: 1050W
●Power Supply: Single Phase 100V
●Power Cord Length: 8m
●ULPA Filter 
●Steel Plate Body