(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bolt Slider (Stationary Type) (V-130-5)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
S-130-15 SALE
S-130-20 SALE
S-130-30 SALE
V-130-5
V-260-2.5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outlet Ratings
(kVA)
Supported voltages
(V)
Details Model Output Voltage
(V)
Maximum Current
(A)
Mass
(g)

฿ 13,439.32

฿ 12,295.63

POWER TRANSFORMERS 1 Piece(s) 40 Day(s) 1.5 Single-phase 100 V High-capacity Type 0~130 15.0 6800

฿ 16,428.16

฿ 14,616.13

POWER TRANSFORMERS 1 Piece(s) 40 Day(s) 2 Single-phase 100 V High-capacity Type 0~130 20.0 11000

฿ 24,693.49

฿ 22,273.53

POWER TRANSFORMERS 1 Piece(s) 40 Day(s) 3 Single-phase 100 V High-capacity Type 0~130 30.0 15000

฿ 5,898.36

POWER TRANSFORMERS 1 Piece(s) 40 Day(s) 0.5 Single-phase 100 V Small Volume Type 0~130 5.0 3600

฿ 6,563.00

POWER TRANSFORMERS 1 Piece(s) 40 Day(s) 0.5 Single-phase 200V Small Volume Type 0~260 2.5 3600

Basic Specifications

  • Product Type
    Transformer
  • Features
    Wind the copper wire around the toroidal iron core in a radial shape, and slide the specially distributed carbon brush. With this voltage regulator, you can change up to any voltage using continuous 0 V without cutting off the output voltage.
  • Use
    Adjustment of overvoltage and undervoltage. Adjustment of rotation speed. Temperature adjustment.
  • Specifications
    Stationary type

Product Description

[Features]
·Copper wires are radially wound around a toroidal iron core, and a special distribution of carbon brushes slides on them.
·This is a voltage regulator that can continuously vary the output voltage from 0 V to any voltage without intermittence.
·Since the principle is the same as that of an autotransformer, it can supply an output voltage with no waveform distortion and a small fluctuation rate.
·Continuous adjustment is possible instead of gradual change.
·Efficient.
[Applications]
·Overvoltage and undervoltage adjustment.
·Adjustment of rotation speed.
·temperature adjustment.

Part Number
S-130-15 SALE
S-130-20 SALE
S-130-30 SALE
V-130-5
V-260-2.5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outlet Ratings
(kVA)
Supported voltages
(V)
Details Model Output Voltage
(V)
Maximum Current
(A)
Mass
(g)

฿ 13,439.32

฿ 12,295.63

POWER TRANSFORMERS 1 Piece(s) 40 Day(s) 1.5 Single-phase 100 V High-capacity Type 0~130 15.0 6800

฿ 16,428.16

฿ 14,616.13

POWER TRANSFORMERS 1 Piece(s) 40 Day(s) 2 Single-phase 100 V High-capacity Type 0~130 20.0 11000

฿ 24,693.49

฿ 22,273.53

POWER TRANSFORMERS 1 Piece(s) 40 Day(s) 3 Single-phase 100 V High-capacity Type 0~130 30.0 15000

฿ 5,898.36

POWER TRANSFORMERS 1 Piece(s) 40 Day(s) 0.5 Single-phase 100 V Small Volume Type 0~130 5.0 3600

฿ 6,563.00

POWER TRANSFORMERS 1 Piece(s) 40 Day(s) 0.5 Single-phase 200V Small Volume Type 0~260 2.5 3600

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1