(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Explosion-Proof 6-Point Socket, 1/2 Inch Offset

Explosion-Proof 6-Point Socket, 1/2 Inch Offset

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 6,078.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
AMCSS-1/2D8MM
AMCSS-1/2D9MM
AMCSS-1/2D10MM
AMCSS-1/2D11MM
AMCSS-1/2D12MM
AMCSS-1/2D13MM
AMCSS-1/2D14MM
AMCSS-1/2D17MM
AMCSS-1/2D18MM
AMCSS-1/2D19MM
AMCSS-1/2D20MM
AMCSS-1/2D21MM
AMCSS-1/2D23MM
AMCSS-1/2D24MM
AMCSS-1/2D26MM
AMCSS-1/2D28MM
AMCSS-1/2D29MM
AMCSS-1/2D30MM
AMCSS-1/2D32MM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Two-sided Width Size
(mm)
Overall Length
(mm)
Mass
(g)

฿ 6,078.00

AMO HAND TOOL 1 Piece(s) 14 Day(s) 8 30 70

฿ 6,235.00

AMO HAND TOOL 1 Piece(s) 14 Day(s) 9 30 70

฿ 6,186.67

HAND TOOL 1 Piece(s) 1 Day(s) 10 30 70

฿ 6,542.00

AMO HAND TOOL 1 Piece(s) 14 Day(s) 11 30 70

฿ 7,132.00

AMO HAND TOOL 1 Piece(s) 14 Day(s) 12 30 70

฿ 7,003.34

HAND TOOL 1 Piece(s) 1 Day(s) 13 30 70

฿ 7,350.00

AMO HAND TOOL 1 Piece(s) 19 Day(s) 14 30 70

฿ 8,271.67

HAND TOOL 1 Piece(s) 1 Day(s) 17 37 115

฿ 8,622.00

AMO HAND TOOL 1 Piece(s) 19 Day(s) 18 37 115

฿ 8,466.67

HAND TOOL 1 Piece(s) 1 Day(s) 19 37 115

฿ 8,622.00

AMO HAND TOOL 1 Piece(s) 14 Day(s) 20 38 160

฿ 8,622.00

AMO HAND TOOL 1 Piece(s) 14 Day(s) 21 38 160

฿ 9,277.00

AMO HAND TOOL 1 Piece(s) 14 Day(s) 23 38 205

฿ 9,277.00

AMO HAND TOOL 1 Piece(s) 14 Day(s) 24 38 225

฿ 10,085.00

AMO HAND TOOL 1 Piece(s) 12 Day(s) 26 38 250

฿ 10,738.00

AMO HAND TOOL 1 Piece(s) 14 Day(s) 28 41 295

฿ 11,362.00

AMO HAND TOOL 1 Piece(s) 12 Day(s) 29 41 340

฿ 11,768.00

AMO HAND TOOL 1 Piece(s) 14 Day(s) 30 41 340

฿ 12,182.00

AMO HAND TOOL 1 Piece(s) 12 Day(s) 32 41 340

Basic Specifications

Product Description

[Features]
· A comprehensive lineup of accessories for standard sockets, impact sockets, and deep sockets.
· Provided in 1/4 in., 3/8 in., 1/2 in., 3/4 in., and 1 in. sizes

Part Number
AMCSS-1/2D8MM
AMCSS-1/2D9MM
AMCSS-1/2D10MM
AMCSS-1/2D11MM
AMCSS-1/2D12MM
AMCSS-1/2D13MM
AMCSS-1/2D14MM
AMCSS-1/2D17MM
AMCSS-1/2D18MM
AMCSS-1/2D19MM
AMCSS-1/2D20MM
AMCSS-1/2D21MM
AMCSS-1/2D23MM
AMCSS-1/2D24MM
AMCSS-1/2D26MM
AMCSS-1/2D28MM
AMCSS-1/2D29MM
AMCSS-1/2D30MM
AMCSS-1/2D32MM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Two-sided Width Size
(mm)
Overall Length
(mm)
Mass
(g)

฿ 6,078.00

AMO HAND TOOL 1 Piece(s) 14 Day(s) 8 30 70

฿ 6,235.00

AMO HAND TOOL 1 Piece(s) 14 Day(s) 9 30 70

฿ 6,186.67

HAND TOOL 1 Piece(s) 1 Day(s) 10 30 70

฿ 6,542.00

AMO HAND TOOL 1 Piece(s) 14 Day(s) 11 30 70

฿ 7,132.00

AMO HAND TOOL 1 Piece(s) 14 Day(s) 12 30 70

฿ 7,003.34

HAND TOOL 1 Piece(s) 1 Day(s) 13 30 70

฿ 7,350.00

AMO HAND TOOL 1 Piece(s) 19 Day(s) 14 30 70

฿ 8,271.67

HAND TOOL 1 Piece(s) 1 Day(s) 17 37 115

฿ 8,622.00

AMO HAND TOOL 1 Piece(s) 19 Day(s) 18 37 115

฿ 8,466.67

HAND TOOL 1 Piece(s) 1 Day(s) 19 37 115

฿ 8,622.00

AMO HAND TOOL 1 Piece(s) 14 Day(s) 20 38 160

฿ 8,622.00

AMO HAND TOOL 1 Piece(s) 14 Day(s) 21 38 160

฿ 9,277.00

AMO HAND TOOL 1 Piece(s) 14 Day(s) 23 38 205

฿ 9,277.00

AMO HAND TOOL 1 Piece(s) 14 Day(s) 24 38 225

฿ 10,085.00

AMO HAND TOOL 1 Piece(s) 12 Day(s) 26 38 250

฿ 10,738.00

AMO HAND TOOL 1 Piece(s) 14 Day(s) 28 41 295

฿ 11,362.00

AMO HAND TOOL 1 Piece(s) 12 Day(s) 29 41 340

฿ 11,768.00

AMO HAND TOOL 1 Piece(s) 14 Day(s) 30 41 340

฿ 12,182.00

AMO HAND TOOL 1 Piece(s) 12 Day(s) 32 41 340

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1