(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Explosion-proof Square Shovel With Fit Step

Explosion-proof Square Shovel With Fit Step

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of AMCS-84FG

  • Tip Shape
    Square Shape
  • Cutting Edge Length(mm)
    280
  • Cutting Edge Width(mm)
    230
  • Overall Length(mm)
    940
  • Approval Acquired
    FMRC (USA)
  • Mass(G)
    2180
  • Material of Handle
    Glass Fiber
Part Number
AMCS-84FG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 26,351.00

฿ 24,596.02

AMO HAND TOOL 1 Piece(s) 35 Day(s)

Basic Specifications

  • Tip Shape
    Square Shape
  • Cutting Edge Length(mm)
    280
  • Cutting Edge Width(mm)
    230
  • Overall Length(mm)
    940
  • Approval Acquired
    FMRC (USA)
  • Mass(G)
    2180
  • Material of Handle
    Glass Fiber

Product Description

Make sure to use explosion-proof tools in mines and other locations where there is a risk of explosion.

Specifications of AMCS-84FG

  • Tip Shape
    Square Shape
  • Cutting Edge Length(mm)
    280
  • Cutting Edge Width(mm)
    230
  • Overall Length(mm)
    940
  • Approval Acquired
    FMRC (USA)
  • Mass(G)
    2180
  • Material of Handle
    Glass Fiber
Part Number
AMCS-84FG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 26,351.00

฿ 24,596.02

AMO HAND TOOL 1 Piece(s) 35 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1