(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dolly, Sakae Connectable Carrier

Dolly, Sakae Connectable Carrier

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SCR-700N

  • Product Type
    Dolly
  • Uniform Load(kg)
    150
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Color
    Dark gray
  • Length(mm)
    680
  • Width(mm)
    390
  • Full height(mm)
    125
  • Caster Diameter φ(mm)
    75
  • Caster Bracket Material
    Steel
  • Wheel Material
    Nylon Wheel
  • Mass(kg)
    3.7
  • Caster Specification
    Swivel: 4 pcs
  • Details of Main Body Material
    PP Resin (Polypropylene)
  • Supplement
    Bolt, nut, washer: Uses stainless steel SUS304.
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Capacity
    1 unit
Part Number
SCR-700N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 2,201.91

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 7 Day(s) 1 unit

Basic Specifications

  • Product Type
    Dolly
  • Uniform Load(kg)
    150
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Color
    Dark gray
  • Length(mm)
    680
  • Width(mm)
    390
  • Full height(mm)
    125
  • Caster Diameter φ(mm)
    75
  • Caster Bracket Material
    Steel
  • Wheel Material
    Nylon Wheel
  • Mass(kg)
    3.7
  • Caster Specification
    Swivel: 4 pcs
  • Details of Main Body Material
    PP Resin (Polypropylene)
  • Supplement
    Bolt, nut, washer: Uses stainless steel SUS304.
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Capacity
    1 unit

Product Description

An all-purpose flat hand truck that can be connected and stacked.
[Features]
· Can be used to smoothly carry big cargo and can be stored compactly.
· Can also be used as a normal trolley by mounting an optional handle.
[Applications]
· Flatbed dolly for transporting cargo such as containers, cardboard boxes, etc.
· Can be interconnected easily, also convenient for carrying long and large objects.

Specifications of SCR-700N

  • Product Type
    Dolly
  • Uniform Load(kg)
    150
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Color
    Dark gray
  • Length(mm)
    680
  • Width(mm)
    390
  • Full height(mm)
    125
  • Caster Diameter φ(mm)
    75
  • Caster Bracket Material
    Steel
  • Wheel Material
    Nylon Wheel
  • Mass(kg)
    3.7
  • Caster Specification
    Swivel: 4 pcs
  • Details of Main Body Material
    PP Resin (Polypropylene)
  • Supplement
    Bolt, nut, washer: Uses stainless steel SUS304.
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Capacity
    1 unit
Part Number
SCR-700N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 2,201.91

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 7 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1