(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

New Tool Wagon

New Tool Wagon

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of NTW-640B

  • Frontage(mm)
    600
  • Depth(mm)
    400
  • Height(mm)
    915
  • Number of Steps(Level)
    5
  • Color Details
    Blue
  • Caster
    With 100φ movable stopper
  • Uniform Load Resistance(kg)
    200
  • Rubber Casters
    125ø with Fixed Caster
  • Shelf Board Inner Dimension(mm)
    Slide Shelf (With 2 Partition Plates) =W472×D383×H54
  • Thickness(mm)
    Fixed shelf: (inner dimensions) W 503 x D 392 x H 52; Lower shelf: (inner dimensions) W506×D393×H99
  • Note
    Peg-Board (2010 Model) 22.5 Pitch 2010 Model (Old-type 19.5 Pitch Hooks cannot be mounted). Ball Sliding Rail.
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Mass(kg)
    33
  • Capacity
    1 unit
Part Number
NTW-640B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 34,448.78

฿ 33,680.57

STEEL WAGONS 1 Piece(s) 35 Day(s) 1 unit

Basic Specifications

  • Frontage(mm)
    600
  • Depth(mm)
    400
  • Height(mm)
    915
  • Number of Steps(Level)
    5
  • Color Details
    Blue
  • Caster
    With 100φ movable stopper
  • Uniform Load Resistance(kg)
    200
  • Rubber Casters
    125ø with Fixed Caster
  • Shelf Board Inner Dimension(mm)
    Slide Shelf (With 2 Partition Plates) =W472×D383×H54
  • Thickness(mm)
    Fixed shelf: (inner dimensions) W 503 x D 392 x H 52; Lower shelf: (inner dimensions) W506×D393×H99
  • Note
    Peg-Board (2010 Model) 22.5 Pitch 2010 Model (Old-type 19.5 Pitch Hooks cannot be mounted). Ball Sliding Rail.
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Mass(kg)
    33
  • Capacity
    1 unit

Product Description

[Features]
· Uses ball slide rails for maximizing the effectiveness of the drawers.
· No dead space is created when fully opened, and opening/closing is smooth and quiet.

Specifications of NTW-640B

  • Frontage(mm)
    600
  • Depth(mm)
    400
  • Height(mm)
    915
  • Number of Steps(Level)
    5
  • Color Details
    Blue
  • Caster
    With 100φ movable stopper
  • Uniform Load Resistance(kg)
    200
  • Rubber Casters
    125ø with Fixed Caster
  • Shelf Board Inner Dimension(mm)
    Slide Shelf (With 2 Partition Plates) =W472×D383×H54
  • Thickness(mm)
    Fixed shelf: (inner dimensions) W 503 x D 392 x H 52; Lower shelf: (inner dimensions) W506×D393×H99
  • Note
    Peg-Board (2010 Model) 22.5 Pitch 2010 Model (Old-type 19.5 Pitch Hooks cannot be mounted). Ball Sliding Rail.
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Mass(kg)
    33
  • Capacity
    1 unit
Part Number
NTW-640B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 34,448.78

฿ 33,680.57

STEEL WAGONS 1 Piece(s) 35 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1