(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Holder frame for tooling wagon (HSK type)

Holder frame for tooling wagon (HSK type)

You can add up to 6 items to the comparison list.

Loading...

Specifications of HSK-637

  • Other
    Option
  • Color Details
    Green
  • Number of Holders Stored
    7 pcs.
  • Width dimension(mm)
    720
  • Depth(mm)
    130
  • Height Dimension(mm)
    40
  • National Taper
    For HSK-63
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
Part Number
HSK-637
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,578.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 25 Day(s)

Basic Specifications

  • Other
    Option
  • Color Details
    Green
  • Number of Holders Stored
    7 pcs.
  • Width dimension(mm)
    720
  • Depth(mm)
    130
  • Height Dimension(mm)
    40
  • National Taper
    For HSK-63
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type

Product Description

Holder plate for both HSK wagon and PTW wagon.
[Features]
·Specialized storable wagon options.
[Applications]
·An optional holder frame for a storage wagon for two-sided restraint tooling.

Specifications of HSK-637

  • Other
    Option
  • Color Details
    Green
  • Number of Holders Stored
    7 pcs.
  • Width dimension(mm)
    720
  • Depth(mm)
    130
  • Height Dimension(mm)
    40
  • National Taper
    For HSK-63
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
Part Number
HSK-637
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,578.00

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 25 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1