(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Touring Wagon Super Special Wagon Type, Number of Drawers 3

Touring Wagon Super Special Wagon Type, Number of Drawers 3

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SSW-32RE

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    880
  • Number of Steps(Level)
    3
  • Color Details
    Green
  • Caster
    100⌀ Rubber Wheels (2 pcs with stopper)
  • Set Contents (Accessories)
    2 forward motion stabilizer brackets provided
  • Number of Holders Stored
    UT-30 60 Pieces
  • Uniform Load Resistance(kg)
    200
  • Specifications, type
    Awning, Shelf Tooling
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    30
  • Capacity
    1 unit
Part Number
SSW-32RE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 25,135.24

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 35 Day(s) 1 unit

Basic Specifications

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    880
  • Number of Steps(Level)
    3
  • Color Details
    Green
  • Caster
    100⌀ Rubber Wheels (2 pcs with stopper)
  • Set Contents (Accessories)
    2 forward motion stabilizer brackets provided
  • Number of Holders Stored
    UT-30 60 Pieces
  • Uniform Load Resistance(kg)
    200
  • Specifications, type
    Awning, Shelf Tooling
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    30
  • Capacity
    1 unit

Product Description

[Features]
· KM and NC5 tools can be stored in addition to conventional NT, BT, and HSK tools.
· Tooling wagon (super special wagon type) comes with metal fittings to stop the rotation of swivel casters.
· Mounting can be selected according to the worksite or application.
· Post structure is free of welds for a more beautiful appearance.
· Middle shelf can be adjusted with 50 mm pitch.

Specifications of SSW-32RE

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    880
  • Number of Steps(Level)
    3
  • Color Details
    Green
  • Caster
    100⌀ Rubber Wheels (2 pcs with stopper)
  • Set Contents (Accessories)
    2 forward motion stabilizer brackets provided
  • Number of Holders Stored
    UT-30 60 Pieces
  • Uniform Load Resistance(kg)
    200
  • Specifications, type
    Awning, Shelf Tooling
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    30
  • Capacity
    1 unit
Part Number
SSW-32RE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 25,135.24

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 35 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1