(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Special Wagon (shelf front open type)

Special Wagon (shelf front open type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SPY-03CTI

  • Frontage(mm)
    600
  • Depth(mm)
    400
  • Height(mm)
    880
  • Number of Steps(Level)
    3
  • Color Details
    Ivory
  • Drawer (with/without)
    NA
  • Caster
    50φ Rubber Wheels
  • Uniform Load Resistance(kg)
    100
  • Specifications, type
    With handle
  • Patent Registration
    No. 3437988
  • Note
    Shelf plates can be switched between dish type and flat type
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    15
  • Capacity
    1 unit
Part Number
SPY-03CTI SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 18,792.00

฿ 15,033.60

STEEL WAGONS 1 Piece(s) 60 Day(s) 1 unit

Basic Specifications

  • Frontage(mm)
    600
  • Depth(mm)
    400
  • Height(mm)
    880
  • Number of Steps(Level)
    3
  • Color Details
    Ivory
  • Drawer (with/without)
    NA
  • Caster
    50φ Rubber Wheels
  • Uniform Load Resistance(kg)
    100
  • Specifications, type
    With handle
  • Patent Registration
    No. 3437988
  • Note
    Shelf plates can be switched between dish type and flat type
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    15
  • Capacity
    1 unit

Product Description

Sakae Special Wagon boasting industry-leading robustness. Contents are easy to insert and remove, since the front side of shelf boards is open and not raised.

[Features]
· Contents are easy to insert and remove, since the front side of shelf boards is open and not raised.

Specifications of SPY-03CTI

  • Frontage(mm)
    600
  • Depth(mm)
    400
  • Height(mm)
    880
  • Number of Steps(Level)
    3
  • Color Details
    Ivory
  • Drawer (with/without)
    NA
  • Caster
    50φ Rubber Wheels
  • Uniform Load Resistance(kg)
    100
  • Specifications, type
    With handle
  • Patent Registration
    No. 3437988
  • Note
    Shelf plates can be switched between dish type and flat type
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    15
  • Capacity
    1 unit
Part Number
SPY-03CTI SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 18,792.00

฿ 15,033.60

STEEL WAGONS 1 Piece(s) 60 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1